Solutions for Land Mobile Radio (LMR) Systems

Why SEL?

SEL devices are installed throughout the global electric grid and many other industries that demand continuous availability, like petroleum refineries and water and wastewater systems. Whenever a first responder trusts electric power to reliably charge their handheld radio, they’re probably already being served by SEL technology.Just like the other critical systems we protect, emergency services need equipment they can trust. Our solutions operate dependably without human intervention for years, enduring temperatures from –40° to +85°C (–40° to +185°F).Our LMR solution is interoperable with major radio vendors, and because we perform our own manufacturing, we can offer lead times of ten days or less for most products. And with our ten-year warranty, no-cost repair service, and complimentary around-the-clock support based in the United States, radio managers can always reach an SEL engineer for help.Read more about SEL quality, reliability, and ongoing support.

End-to-End LMR System Support

  1. Precise Timing

    The SEL-2488 Satellite-Synchronized Network Clock reliably synchronizes each repeater site in the LMR network and equipment in public safety answering points (PSAPs).
  2. Resilient and Cybersafe IP Networks

    The SEL-2731 and SEL-2742 Ethernet Switches create secure and resilient LANs with operational technology (OT) software-defined networking (SDN).
  3. Flexible Networking

    The SEL ICON Integrated Communications Optical Network provides flexible voice transport services and wide-area networking.
  4. Remote Monitoring

    An SEL Real-Time Automation Controller (RTAC), like the SEL-3350 RTAC and SEL-2240 Axion, allows you to remotely monitor the entire system from one interface.
  5. Rugged Computing

    Rugged computers like the SEL-3355 protect the operation of critical software at remote sites without climate control.
1
2
3
4
5

LMR Solution Components

The SEL-2488 Satellite-Synchronized Network Clock ensures LMR audio clarity by keeping each repeater site in sync—and never requires downtime for periodic maintenance.
  • Leverage GPS signals to establish timing precision, then distribute time and frequency via multiple 10 MHz and 1 pulse per second (PPS) outputs or achieve time synchronization through the Precision Time Protocol (PTP).
  • Ensure reliable timekeeping in the event of GPS disruption with redundant internal timekeeping, with a holdover accuracy of up to 2.5 microseconds after 24 hours.
  • Maintain compliance with Criminal Justice Information Services (CJIS) timekeeping requirements for call recording equipment with precisely synchronized equipment in PSAPs.
  • Build a complete precise-time solution with accessories like the SEL-9524 GNSS Antenna, LMR-400 coaxial cabling, and gas tube coaxial surge protector.
Read more about the SEL-2488.
SEL network switches with OT SDN secure and isolate your traffic so nothing can happen on your network that you don’t want.
  • Improve network security and uptime with SEL OT SDN switches that secure and isolate Ethernet traffic, such as in repeater sites that collocate emergency radio communications systems with other services.
  • Eliminate broadcast storms caused by network loops, using proactive traffic engineered circuits.
Read more about OT SDN.
The SEL ICON enables 911 PSAPs to flexibly support analog and digital voice traffic and both time-division multiplexing (TDM) and Ethernet transport.
  • Flexibly transport voice services with the ICON, including 2- and 4-wire voice and radio over IP (RoIP) circuits, enabling 911 PSAPs to support analog and digital voice traffic.
  • Seamlessly migrate legacy network technology to packet-based Ethernet communications at your own pace, thanks to ICON support for both TDM and Ethernet transport.
Read more about the SEL ICON.
The Axion and RTAC remote monitoring devices let you monitor your LMR system in real time, all from a central interface.
  • Collect field data, such as operational and environmental information, at each repeater site with the Axion, and transmit it to a central location.
  • Quickly diagnose and fix issues without traveling to remote repeater sites—or prepare before making the trip.
  • Streamline your network monitoring and control down to one graphical, web-accessible interface that proactively alerts you about any system irregularities.
Read more about the RTAC.Read more about the Axion.
SEL rugged computers are engineered to withstand extreme environments while running your LMR system software.
  • Rely on computers proven to be ten times more reliable than traditional industrial computers, thanks to error-correcting code (ECC) memory technology, innovative temperature management, and a design free of moving parts.
  • Protect the operation of critical software with computers built for harsh environments, such as remote field equipment shelters and repeater sites.
Read more about SEL computing platforms.

Questions? Contact Us!

If you have any questions about SEL products, services, solutions, or support, please contact us. Our service and support professionals are ready to provide the answers you need.

Unbeatable Support

SEL support teams are stationed in regional offices around the world and staffed with application engineers who are experts in our products and in power system applications.

Technical support for SEL-manufactured devices is always complimentary. No matter how often you need to call or how long your SEL products have been in service, you’ll reach an SEL expert who can provide the service and support you need.

Our cybersecurity team is always ready with the information and resources needed to keep your OT networks and critical systems secure and working effectively. Cyber services support contracts can include incident response, audits, system hardening, and more, depending on your anticipated needs.

More about SEL warranty and support