Support

Contact Your Local Sales Representative

View all support contacts 

SEL-3350-1 SOFTWARE AND DRIVERS

The SEL-3350-1 requires device drivers to be installed on the operating system in order for the Ethernet, serial, IRIG time synchronization, and contact IO to function correctly. Select the download below that matches your operating system. Installation Instructions and Release Notes are included in each package. Operating systems not listed below are currently not supported.

SEL-3300 Driver Bundle for Microsoft Windows 10, Server 2016, Server 2019, and Server 2022

Version: 2.21.0.12|Size: 325.61 MB|Date Code: 20250703

SEL-3300 Driver Bundle for Linux CentOS 6/7, Red Hat 6/7/8/9, SUSE 15, Ubuntu 16.04/18.04/20.04/22.04/24.04, and AlmaLinux 8/9

Version: 5.2.0.6166|Size: 351.79 MB|Date Code: 20250813

Intel HD Graphics 5xx Driver Installer for Microsoft Windows 10, Server 2019, and Server 2022

Version: 30.0.101.1960|Size: 590.95 MB|Date Code: 20220713

SEL-3350-1 Chipset Drivers for Microsoft Windows 10, Server 2019, and Server 2022

Version: 1.0|Size: 446.50 kB|Date Code: 20220713

SEL-3350-1 Firmware and BIOS Updates

These updates provide enhancements, bug fixes, and security updates to the firmware and BIOS embedded in the SEL-3350 systems. Please read the installation instructions and release notes that are included in each download prior to installation.

SEL-3350-1 BIOS Update

Version: 1.5|Size: 7.74 MB|Date Code: 20250225

McAfee Embedded Control Update

This update is to address security vulnerabilities in McAfee Embedded Control versions 8.3.2.133 or earlier, which is an optional software package that may be purchased on SEL Computing Platforms.

McAfee Embedded Control Update for Microsoft Windows 10, Server 2012R2, Server 2016, and Server 2019

Version: 8.3.4.225|Size: 86.15 MB

SEL Backup and Recovery Tool (BaRT)

Use SEL BaRT to quickly and easily create a complete drive backup to capture your computing platform’s operating system and applications. Backups can be used for disaster recovery or to deploy a configured image across many similar systems. SEL BaRT was designed specifically for SEL’s computing platform line to ensure ease of use and compatibility with each platform’s features, including the system watchdog which is responsible for monitoring system availability.

SEL BaRT is custom-developed by SEL using open-source technology to be fast, portable, and free of charge. Back up a system drive in as little as 15 minutes, then, when needed, you can restore the backup image in even less time. Easily install SEL BaRT onto a USB drive using the included make_bart Windows and Linux installation tools. See the included README.TXT file for installation instructions. The included application guide AG2012-05 (also available for download) provides detailed installation and usage instructions.

SEL BaRT

Version: 6.0.0.4 |Size: 221.52 MB|Date Code: 20250808