Support
Contact Your Local Sales Representative
View all support contactsSEL-5051 Client Software System Requirements
Processor Speed
2 GHz or fasterOperating System
Microsoft Windows 10 or 11 with 4 GB RAMDisk Space
1 GBMonitor
SVGA 1280 × 1024 or higher resolutionInput Device
Mouse or other pointing deviceNetworking
Ethernet adapterSEL-5052 Server Software System Requirements
Processor Speed
Minimum: Intel Core i3 or laterRecommended: Intel Core i5 or later
Operating System
Microsoft Windows Server 2012 R2, 2016, 2019, or 2022Microsoft Windows 10 or 11, 64-bit
RAM
Minimum: 2 GBRecommended: 4 GB
Disk Space
Minimum: 128 GBRecommended: 128 GB SSD
Number of ICONs | Processor Speed (GHz) | Number of Processor Cores | RAM (GB) | Storage Space (GB)* |
---|---|---|---|---|
25 | 2.4 | 1 | 4 | 1 |
26–75 | 3.0 | 2 | 4 | 2** |
76–250 | 3.4 | 4 | 8 | 4** |
>250 | 3.7 | 6+ | 16 | 6** |