Support
Contact Your Local Sales Representative
View all support contactsSEL-5056 Flow Controller—Windows
The SEL-5056 Software-Defined Network Flow Controller is software designed to optimize software-defined networking (SDN) configuration and management for critical infrastructure. The SEL-5056 Flow Controller is designed to work collectively with the SEL SDN switches to provide a complete traffic-engineering solution for Ethernet-based LANs. Traffic engineering with the SEL-5056 Flow Controller enables flexible configuration of each communications flow path and the ability to proactively engineer fault-tolerant networks, resulting in greater performance, improved reliability, and more deterministic packet delivery.
Minimum System Requirements
*RecommendedSoftware Requirements
Operating system | Windows Server 2016 Standard |
Hard disk drive | 250 GB |
Processor speed | 2.5 GHz |
RAM | 8 GB |
Screen resolution* | 1920 x 1080 |
Browser | Google Chrome Version 80 |
.NET | 4.6.2 |
Microsoft Visual C++ Redistributable | Version 12.0.30501.0 |
Npcap | 1.5 |