LINAM UGFI
Underground Fault Indicator
Reduce the duration of outages by streamlining underground fault locating with the LINAM UGFI Underground Fault Indicator.
Industry-leading adjacent-phase immunity technology prevents false trips caused by magnetic interference from nearby cables. A self-adjusting trip algorithm and a universal clamp allow you to simplify inventory—and you can install the LINAM UGFI on medium-voltage underground cables with a single hot stick. The LINAM UGFI is rugged, submersible, and battery-free, so you can deploy it with confidence in harsh underground environments.
Starting at:
$240
Adjacent-Phase Immunity
Our proprietary adjacent-phase immunity technology prevents false tripping by actively rejecting magnetic fields from nearby cables. The LINAM UGFI is immune to magnetic fields caused by fault currents up to 25 kA on adjacent phases at 10.2 cm (4 in) center-to-center spacing. View the full test reportSecure Fault Detection
The LINAM UGFI fault detection algorithm is reliable and secure. In addition to using industry-leading adjacent-phase immunity, it can respond to switch-onto-fault events, adapt to inrush conditions to prevent false tripping, and avoid false resets due to backfeed conditions.Flexible Fault Detection Thresholds
The self-adjusting AutoRANGER algorithm automatically selects the trip threshold based on a seven-day load current profile. This allows one device to be used across various applications, simplifying ordering, inventory, and installation. For applications requiring fixed trip thresholds, the LINAM UGFI can be ordered with a wide range of trip thresholds, from 25 A to 1600 A.Rugged and Submersible Design
Install with confidence in harsh environments like underground vaults. The LINAM UGFI is waterproof at depths up to 7.6 m (25 ft), and the polycarbonate housing and stainless steel cable clamp are corrosion-resistant. It meets and exceeds IEEE 495 testing standards for faulted circuit indicators.Line-Powered Functionality
The fault indicator harvests fault and load current to power all functions, including timed-reset and LED display options. This eliminates batteries entirely, reducing maintenance time and ownership costs.Current Reset and Timed-Reset Options
The LINAM UGFI offers multiple reset options. Order your device with a reset based on load current (≥1 A), a fixed time duration (2, 4, 8, or 12 hours), or a combination of both for added flexibility.Simple SCADA Interface
Use the auxiliary output contact to send the fault status through a remote terminal unit (RTU) to SCADA.Display Options
Choose a reflective mechanical target or an LED for the built-in display. Remote display options include a reflective mechanical target display, a remote LED via fiber-optic cable, and a bolt display that is discreet, tactile, and tamperproof.RadioRANGER Remote Fault Indication
Read the fault status without accessing the vault or enclosure using the RadioRANGER Underground Wireless Fault Indication System. The RadioRANGER transmitter connects to the LINAM UGFI and uses a short-range wireless signal to communicate the fault status to a handheld receiver.Sized for Vaults and Enclosures
The LINAM UGFI is designed to fit easily into the available space in underground vaults and standard pad-mounted enclosures.LINAM UGFI Features
Front
Back
RadioRANGER Wireless Interface
Remote Terminal Unit Interface
Remote Tamperproof Bolt
Remote Fiber-Optic LED Cable Display
Remote Mechanical Target Display
- Submersible polycarbonate housing
- Highly visible mechanical target display (more display options available)
- Ability to easily connect a single hot stick to the hook eye for installation
1
2
3