Standard Feature Model Option
Features | SEL-2522 | SEL-2523 | SEL-2533 | SEL-2506 | SEL-2516 | SEL-2595 |
---|---|---|---|---|---|---|
Applications | ||||||
Local Visual Indication | ||||||
Remote Visual Indication | ||||||
Local Audible Indication | ||||||
Remote Audible Indication | ||||||
Loudspeaker Messages | ||||||
Telephone Dial-Out Messages | ||||||
Local SELogic Control Equations and Time Tagging | ||||||
Mounting and Labeling | ||||||
Surface/Wall Mount | ||||||
Rack Mount | ||||||
Panel Mount | ||||||
Projection Panel Mount | ||||||
User-Defined Slide-In Labels | ||||||
Inputs, Outputs, and HMI | ||||||
General-Purpose Digital Inputs | 36 | 42 | 14+ | 8 | 8 | 8 |
Acknowledge, Reset, Test Digital Inputs | 3 | 6 | 4+ | |||
General-Purpose Digital Outputs | 1 | 11 | 14+ | 8 | 8 | 8 |
Alarm Digital Output | 1 | 1 | 1 | 1 | 1 | 1 |
General Display LEDs/Windows | 36 | 36 | 10 | 8 | 8 | 8 |
Enabled LED | 1 | 1 | 1 | 1 | 1 | 1 |
Other Communication/Status LEDs | 5 | 4 | 5 | |||
Pushbuttons | 3 | 4 | 4 | |||
Base Serial Ports | 2 | 2 | 1 | 1 | 1 | |
Optional Multimode Fiber-Optic Serial Port | 1 | 1 | ||||
Optional Additial EIA-232 or EIA-485 Port | 1 | 1 | ||||
IRIG-B Time Input | 1 | 1 | ||||
ISA Annunciation Alarm Sequence Choices | 2 | 8 | 8 | |||
Serial Communications Protocls | ||||||
SEL Mirrored Bits Communications | ||||||
SEL Fast Messages | ||||||
Send SEL Messenger Points | ||||||
Receive SEL Messenger Points | ||||||
Modbus RTU | ||||||
DNP3 Level 2 Outstation |