SEL Computing Platform Comparison

SEL-3350SEL-3355SEL-3360SSEL-3360E
CPUIntel Atom x5-E3940 quad-core 1.6 GHz 64-bitIntel Xeon E3-1505L quad-core 2.0 GHz 64-bit

Intel Xeon E3-1505M quad-core 2.8 GHz 64-bit +
Intel Xeon E3-1505L quad-core 2.0 GHz 64-bit
Memory8 GB DDR3L RAM with ECC4 GB standard to 64 GB optional DDR4 RAM with error-correcting code (ECC)
StorageUp to 2 SSDs, 32 GB to 7,680 GB each, 2.5" SATA III (6.0 GB/s)

Multiple SSD options available
Up to 4 SSDs, 32 GB to 7,680 GB each, 2.5" SATA II (3.0 GB/s)

Multiple SSD options available
Up to 2 SSDs, 32 GB to 7,680 GB each, 2.5" SATA II (3.0 GB/s)

Multiple SSD options available
Storage RedundancyN/ARAID 0, 1, 5, and 10 (hot-swappable)RAID 0 and 1 (hot-swappable)
Chassis19" rack mount, 1U or 3U

19" panel mount, 1U or 3U
19" rack mount, 3U

19" panel mount, 3U
Conductive panel-mount or standard convection wall-mount cooling
Expansion SlotsExpansion option for 32 additional serial ports (3U only)

Expansion option for 24 digital inputs and 8 digital outputs (3U only)
5 PCI expansion card slots (1 PCI, 2 PCIe x1, 2 PCIe x4)None2 PCI expansion card slots (1 PCIe x1, 1 PCIe x4)
Power Supply OptionsSingle (1U)

Single or redundant: SEL-9325 (3U)
Single or redundant: SEL-9331Single (external): SEL-9331Single (internal): SEL-9331
Power Supply Voltages125/250 Vdc or 120/240 Vac; 48/125 Vdc or 120 Vac; or 24/48 Vdc125/250 Vdc or 120/240 Vac; LV 48 Vdc
DisplaySupports up to 3 monitors

4K maximum resolution

1 DisplayPort 1.2 output with Multi-Stream Transport (MST)
Supports up to 3 monitors

4K maximum resolution

1 DisplayPort 1.2 output with MST

2 DVI-D outputs
USB2 front USB 3.1 ports

4 rear USB 2.0 ports

1 internal USB 2.0 port
2 front USB 3.1 ports

4 rear USB 3.1 ports

1 internal USB 2.0 port
Ethernet1 front Gigabit port, copper RJ45 4 rear Gigabit ports with the following options:
  • 4 copper RJ45 ports
  • 4 fiber SFP ports
  • 2 RJ45 and 2 SFP ports
2 rear Gigabit ports, copper RJ45

Up to 8 additional ports, copper or fiber small form-factor pluggable (SFP), via SEL-3390E4 PCIe cards
2 rear Gigabit ports, copper RJ452 rear Gigabit ports, copper RJ45

Up to 8 additional ports, copper or fiber small form-factor pluggable (SFP), via SEL-3390E4 PCIe cards
Serial16 rear RJ45 EIA-232/422/485 ports (1U)

Up to 48 rear RJ45 EIA-232/422/485 ports (3U)
2 rear DB-9 EIA-232 ports

Up to 24 additional ports, RJ45 EIA-232/422/485, via SEL-3390S8 PCIe cards
2 rear DB-9 EIA-232 ports2 rear DB-9 EIA-232 ports

Up to 12 additional ports, RJ45 EIA-232/422/485, via SEL-3390S8 PCIe cards
IRIG-BBNC IRIG-B input and output

COM 1–16 serial port IRIG-B outputs

COM 17–48 serial port IRIG-B outputs (3U only)
COM 1 serial port IRIG-B input

Optional SEL-3390S8 serial port IRIG-B input and outputs
COM 1 serial port IRIG-B inputCOM 1 serial port IRIG-B input Optional SEL-3390T Time and Ethernet Adapter Card or SEL-3390S8 Serial Adapter Card for IRIG-B input and output.
AudioDigital audio output: Intel Display AudioAnalog 3.5 mm TRS jacks: line input, line/headphone output, microphone input

Digital audio outputs: DVI-D1, DVI-D2, Intel Display Audio
Digital and Analog Inputs/Outputs1 universal input/1 Form C digital output—alarm contact (standard)

Expansion option for 24 digital inputs and 8 digital outputs (3U only)
Form C digital output—alarm contact
BIOSUEFI boot support

Secure boot support
UEFI and legacy boot support

Secure boot support
Trusted Platform Module (TPM)Infineon SLB 9670AQ TPM 2.0
Operating Temperature Range–40° to +85°C (–40° to +185°F)With E3-1505L CPU: –40° to +75°C (–40° to +167°F)

With E3-1505M CPU: –40° to +60°C (–40° to +140°F)
With E3-1505L CPU: –40° to +60°C (–40° to +140°F)
Supported OSsSEL OSs:
  • RTAC*
  • Blueframe*
Supported third-party OSs:
  • Microsoft Windows 10 *
  • Microsoft Windows Server *
  • Red Hat Enterprise Linux (RHEL)
  • CentOS Linux
  • Ubuntu LTS Linux
  • SUSE Linux
SEL OSs:
  • Blueframe*
Supported third-party OSs:
  • Microsoft Windows 8
  • Microsoft Windows 10 *
  • Microsoft Windows 11*
  • Microsoft Windows Server *
  • Red Hat Enterprise Linux (RHEL)
  • CentOS Linux
  • Ubuntu LTS Linux
  • SUSE Linux
  • VMware ESXi
For RTAC functionality with this hardware, please see the SEL-3555.
SEL OSs:
  • Blueframe*
Supported third-party OSs:
  • Microsoft Windows 8
  • Microsoft Windows 10 *
  • Microsoft Windows 11*
  • Microsoft Windows Server *
  • Red Hat Enterprise Linux (RHEL)
  • CentOS Linux
  • Ubuntu LTS Linux
  • SUSE Linux
  • VMware ESXi
For RTAC functionality with this hardware, please see the SEL-3560S.
SEL OSs:
  • Blueframe*
Supported third-party OSs:
  • Microsoft Windows 8
  • Microsoft Windows 10 *
  • Microsoft Windows 11*
  • Microsoft Windows Server *
  • Red Hat Enterprise Linux (RHEL)
  • CentOS Linux
  • Ubuntu LTS Linux
  • SUSE Linux
  • VMware ESXi
For RTAC functionality with this hardware, please see the SEL-3560E.
Other FeaturesConformal coating
Certifications
  • ISO 9001: Designed, manufactured
  • RoHS
  • CE: CE Mark EMC Directive, Low-Voltage Directive
  • UL, cUL: UL 61010-1, C22.2 No. 61010-1RCM
  • FCC: 47 CFR 15B, Class A
  • UKCA
  • RCM
  • SUSE YES (SEL-3355-2)
  • VMware-approved hardware (SEL-3355-2)
*Orderable as a factory-installed option
+Model option