Standard Feature Model Optionƒ This function may be created using settings
Features | SEL-700BT | SEL-710/710-5 | SEL-749M | SEL-701 | SEL-849 |
---|---|---|---|---|---|
Applications | |||||
Induction Motor Protection | |||||
Synchronous Motor Protection | |||||
Motor Bus Transfer | |||||
Feeder Protection | |||||
Breaker Failure Protection | ƒ | ƒ | |||
Equipment Thermal Monitoring | |||||
Synchronism Check | |||||
Protection | |||||
27/59 Under-/Overvoltage | |||||
27I/59I Inverse-Time Undervoltage/Overvoltage | |||||
32 Directional Power | |||||
37 Underpower | |||||
40 Loss-of-Field | |||||
46 Current Unbalance | |||||
47 Phase Reversal | |||||
49 Thermal | |||||
49R Thermal Overload (RTD) | |||||
50 (P,N,G) Overcurrent (Phase, Neutral, Ground) | |||||
50Q Negative-Sequence Overcurrent | |||||
51 (N,G) Time-Overcurrent (Neutral, Ground) | |||||
51 (P,Q) Time-Overcurrent (Phase, Neg. Seq.) | |||||
55 Power Factor | |||||
60 Loss-of-Potential | ƒ | ƒ | |||
67 (N,G) Directional Overcurrent (Neutral, Ground) | |||||
78 Out-of-Step | |||||
78VS Vector Shift | |||||
81 Over-/Underfrequency | |||||
87 Current Differential | |||||
Arc-Flash Detection | |||||
Separate Neutral Overcurrent | |||||
Broken Rotor Bar Detection | |||||
Instrumentation and Control | |||||
SELogic Control Equations/Remote Control Switches | |||||
Nonvolatile Latch Control Switches | |||||
Multiple Settings Groups | |||||
Breaker Wear Monitor | |||||
Event Report (Multicycle Data)/Sequential Events Recorder | |||||
Demand Meter | |||||
Load Profile Report | |||||
RTD (Resistance Temperature Detector) Inputs | |||||
Ethernet | |||||
Built-In Web Server | |||||
EtherNet/IP | |||||
IEEE 1588 Precision Time Protocol (PTP) | |||||
IEC 61850 | |||||
IEC 61850 Edition 2 | |||||
IEC 60870-5-103 | |||||
Parallel Redundancy Protocol (PRP) | |||||
DNP3 Serial | |||||
DNP3 LAN/WAN | |||||
Simple Network Time Protocol (SNTP) | |||||
Modbus TCP | |||||
Modbus RTU Outstation | |||||
Mirrored Bits Communications | |||||
Miscellaneous Features | |||||
Accepts Wye or Open-Delta Voltage Transformers |