Transmission and Subtransmission Features

Standard Feature Model Optionƒ This function may be created using settings
FeaturesSEL-T401LSEL-411LSEL-421SEL-311CSEL-311LSEL-387LSEL-T400LSEL-787L
Applications
Distance Protection
Line Current Differential
Breaker Failure Protection
Undervoltage Load Shedding
Series-Compensated Lines
Protection
Subcycle Distance Elements
21G Mho Ground Distance
21G Quad Ground Distance
21P Mho Phase Distance
21P Quad Phase Distance
TD21 Incremental-Quantity Distance (Phase and Ground)
TD32 Incremental-Quantity Directional
TW32 Traveling-Wave Directional
TW87 Traveling-Wave Differential
87L Line Current Differential
25 Synchronism Check
27/59 Under-/Overvoltage
49 Thermal
50 (N,G) Overcurrent (Neutral, Ground)
50P Phase Overcurrent
50Q Negative-Sequence Overcurrent
51 (N,G) Time-Overcurrent (Neutral, Ground)
51P Phase Time-Overcurrent
51Q Negative-Sequence Time-Overcurrent
67 (N,G) Directional Overcurrent (Neutral, Ground)
67P Phase Directional Overcurrent
67Q Negative-Sequence Directional Overcurrent
81 Under-/Overfrequency
Programmable Analog Math
Out-of-Step Block and Trip
Load-Encroachment Supervision
Switch-Onto-Fault
Single-Pole Trip
Zone/Level Timers
Pilot Protection Logic
Instrumentation and Control
79 Automatic Reclosing
Number of Controlled Breakers2221112
Fault Locating
Single-Ended Traveling-Wave Fault Locating 
Double-Ended Traveling-Wave Fault Locating 
Adaptive Autoreclose Cancel Logic for Hybrid Lines
Line Monitor 
SELogic Control Equations
Nonvolatile Latch Control Switches
SELogic Remote Control Switches
SELogic Local Control Switches
Display Points
Mirrored Bits Communications
Substation Battery Monitor
Breaker Wear Monitor
Trip Coil Monitorƒ ƒ ƒ ƒ ƒ 
Event Records (Multicycle Data)
1 MHz Sampling Event Records
Sequential Events Recorder
Instantaneous Metering
DNP3 Level 2 Outstation
Parallel Redundancy Protocol (PRP)
IEEE 1588 Precision Time Protocol Version 2 (PTPv2)
IEC 61850-9-2 Sampled Values Technology
Time-Domain Link (TiDL™) Technology
IEC 61850 Communications
Synchrophasors
Built-in Event Playback Testing
SEL Fast Time-Domain Values
Miscellaneous Features
Connectorized (Quick Disconnect) Available
Configurable Labels
Custom Labels