WAN and LAN Network Features

SEL ICONSEL-3620SEL-3622SEL-3610SEL-2725SEL-2730MSEL-2731SEL-2740SSEL-2741SEL-2742SEL-2890
Applications
SONET WAN
Ethernet LAN
Precise Time Distribution
Engineering Access Control1111
Connect Multiple Wired-Ethernet Devices to Network
Convert Wired 10/100BASE-T Ethernet to Fiber-Optic 100BASE-FX Ethernet
Convert Serial Links to Ethernet Links
Features
Cryptography (Encryption and Authentication)
User-Based Accounts2222
Centralized Authentication Via Lightweight Directory Access Protocol (LDAP)32222
Centralized Authentication Via Remote Authentication Dial-In User Service (RADIUS)
Deny-by-Default Firewall4444
Import/Export Configuration Files2222
 VPN
Syslog Logging
Network Management System Software
GPS Receiver
Real-Time Latency Monitor
Spanning Tree Protocol (STP)5
Rapid Spanning Tree Protocol (RSTP)
Multiple Spanning Tree Protocol (MSTP)
VLANs
Ethernet Class of Service (CoS)
Ethernet Ports, ConnectorQuantities
Copper 10BASE, RJ450–863333 or 40–200–202–8
Copper 100BASE, RJ450–863333 or 40–200–240–200–242–8
Fiber-Optic 100BASE, LC0–862221 or 20-160-240-200-240-6
Copper 1000BASE, LC0–864 0–80–40–240–4
Fiber-Optic 1000BASE, LC47/0–8 80–40–80–40–240–4
Small Form-Factor Pluggable (SFP) Cages47/0–8 8,940-240-24
1Communication management for engineering access.2SEL-5056 Software-Defined Network Flow Controller software provides centralized authentication, user-based accounts, and import/export configuration files.3SEL-5052 Server Network Management System (NMS) Software provides LDAP centralized authentication for the ICON.4Deny-by-default network access control.5SEL ICON will support STP, Rapid Spanning Tree Protocol (RSTP), and Multiple Spanning Tree Protocol (MSTP) in mid 2024.6SEL ICON has the option to support up to 16 Ethernet Bridging Access Modules with 4 copper and 4 SFP ports.7SEL-8022-01 Enhanced Protected Line Module supports 2 fiber-optic Gigabit interfaces.8SEL-8036-01 Ethernet Bridging Access Module supports 4 fiber-optic 100BASE-FX/Gigabit interfaces.9SEL ICON uses SFP cages for SONET and GigE fiber-optic interfaces.