Standard feature Model option
Wireless Communications Features | SEL-3031 | SEL-3061 |
---|---|---|
Applications | ||
Wireless Communications for SCADA | ||
High-Speed Teleprotection | ||
Distribution Automation | ||
Wireless Communications for Synchrophasor Data | ||
Substation-to-Substation Communications Link | ||
Wireless Communications for Distributed Generation | ||
Permanent Wireless Cable Replacement | ||
Temporary Wireless Cable Replacement | ||
Remote Engineering Access | ||
Short-Range Engineering Access | ||
LAN Extension | ||
Wireless Backhaul Communications for Fault and Load Transmitters | ||
Features | ||
915 MHz ISM Band (Unlicensed) | ||
2.4 GHz ISM Band (Unlicensed) | ||
Serial Communication | ||
Ethernet Communication | ||
Low Latency for Teleprotection | ||
SEL Mirrored Bits Communications-Compatible | ||
Modbus-Compatible | ||
Compatible With DNP3 and Typical Byte-Oriented Protocols | ||
Encryption | ƒ | |
Point-to-Multipoint Capability | ||
Celluar Capability | ||
EIA-232 Port (Quantity) | 3 | 1 |
Wired EIA-485 Port | ||
Site Analysis Tool (Spectrum Analyzer) | ||
High Maximum Throughput (1Mbps or greater) | ||
Device Status LEDs | ||
Visible Link Quality Indicator | ||
Setup Method | ||
USB Port | ||
Secure Web Interface Via Ethernet Port | ||
Control (DIP) Switches | ||
Wireless Configuration | ||
Simple Network Management Protocol |