ICON
Overview
Documentation
Support
Documentation
Instruction Manual
SEL ICON Integrated Communications Optical Network
Data Sheet
ICON - Dependable Communications for Critical Infrastructure
Flyer
SEL ICON Integrated Communications Optical Network
Application Guides
Defining DCE and DTE: Null Modem Cable and Straight-Through Cable Applications
SEL Fiber-Optic Device Compatibility Guide
Configuring SEL-5052 for Centralized Authentication Using LDAP
Using an ICON Ethernet Bridging Access Module as an IEEE 1588 Time Source for an SEL-411L
Applying 87L Over Ethernet With SEL-411L and SEL ICON
Defining Bandwidth and Configuring the SEL ICON for IEC 61850 GOOSE Applications
Supporting Siemens SIPROTEC 5 7SL82 Line Differential Relay Protection Interface With SEL ICON
View more
Application Notes
Fiber-Optic Amplifiers
SEL ICON Cybersecurity
Advantages of Using Ethernet Pipes to Segregate Networks
SEL ICON Software Open Port Requirements
Planning Guide for Implementing Role-Based User Accounts on an SEL ICON Network
SEL ICON System Availability Calculations
Using the SEL ICON DS1 Interface and DS0 Grooming Capabilities to Aggregate Voice and Data Circuits
View more
Case Studies
SEL ICON Helps CUS Upgrade Its Primary Communications and Relay System
Data Sheets
ICON - Dependable Communications for Critical Infrastructure
Flyers
ICON Network-Distributed Time Synchronization
ICON VSN for Digital Leased Lines
Example Secure Control System Diagram
SEL ICON Integrated Communications Optical Network
Guideform Specifications
SEL ICON Line Module SONET
SEL ICON Line Module SONET
SEL ICON Protected Line Module SONET and Ethernet Transport
SEL ICON Protected Line Module SONET and Ethernet Transport
Instruction Manuals
SEL ICON Integrated Communications Optical Network
Instruction Sheets
SEL ICON Safety Information
SEL ICON Cube Surface Mounting
SEL ICON Dual Cube 19'' Rack Mounting
SEL ICON Single Cube 19'' Rack Mounting
SEL ICON Cube DIN-Rail Mounting
SEL ICON Midplane Bracket Kit With 23” Rack Mount Extension
Miscellaneous
GPS Week Number Rollover Event Notification
SEL ICON VSN Interoperability Test Report
Technical Papers
When Dual-Pilot Goes Wrong: A Case Study in Retrofit Line Protection
Wide-Area Terrestrial Time-Distribution System for Resilient Process Bus-Based Line Current Differential Protection
Implementing Security for Critical Infrastructure Wide-Area Networks
Secure and Reliable GPS-Based Time Distribution
Maintaining Precise Time for Power System Applications in the Event of Wide Area Loss of GPS
Analysis of In-Service Line Current Differential Protection Circuits: Comparing SONET With Packet-Switched Network Performance
Addressing Analog Leased Line Obsolescence by Preserving Protection Channel Performance Over Ethernet
View more
Back to top