Trip Thresholds | 25 to 1,600 A |
Immunity From Adjacent-Phase Fault
Current | 25 kA at 10.2 cm (4 in) on center between phases |
Maximum Fault Current Withstand | 40 kA for 10 cycles |
Clamping Range | 15.24 to 55.9 mm (0.6 to 2.2 in) |
Current Reset Option | ≥1 A for as long as 10 minutes |
Timed-Reset Option | 2, 4, 8, or 12 hours |
Timed Reset With Current
Reset Override | Timed-reset duration (2, 4, 8, or 12 hours) or ≥1 A (whichever occurs first) |
Fault Detection Time | As fast as 1.5 cycles; 2 cycles typical |
Approximate Weight | 453.59 g (3 lb) |
Temperature Range | –40° to +85°C (–40° to +185°F) |
Product Certification | IEEE 495—Guide for Testing Faulted Circuit Indicators |