html{display:none} SEL-3390E4 Placa Adaptadora de Rede - Suporte | Schweitzer Engineering Laboratories

    Suporte

    Entre em contato com seu representante de vendas local

    Suporte Técnico SEL

    Pullman, WA, USA
    +1.509.338.3838

    Ver todos os contatos de suporte

    SEL-3390E4 DRIVERS

    The SEL-3390E4 requires device drivers to be installed on the operating system in order for the device to function. Select the download below that matches your operating system. Installation Instructions and Release Notes are included in each package. Operating systems not listed below are currently not supported.

    SEL-3300 Driver Bundle for Microsoft Windows 10, Windows 11, Server 2016, Server 2019, and Server 2022

    This bundle includes device drivers used in SEL computing platforms and PCIe expansion cards. This bundle also includes supporting software and utilities, such as SEL SysMon software.

    Versão
    2.21.0.12
    Capacidade
    325,61 MB
    Código de Data
    20250703

    Verificando Downloads de Software SEL

    SEL-3390E4 Driver for Microsoft Windows 7/8/8.1 and Server 2008R2/2012

    This is an older version of the SEL-3390E4 driver for use with older versions of Microsoft Windows. For Windows 10 or Server 2016 or newer, use the SEL-3300 Driver Bundle.

    Versão
    1.4
    Capacidade
    67,01 MB
    Código de Data
    20161128

    Verificando Downloads de Software SEL

    SEL-3300 Driver Bundle for Linux CentOS 6/7, Red Hat 6/7/8/9, SUSE 15, Ubuntu 16.04/18.04/20.04/22.04/24.04, and AlmaLinux 8/9

    This bundle includes device drivers for SEL Ethernet, serial, and time devices used in SEL computing platforms and PCIe expansion cards.

    SEL provides repositories that can be used to install a selection of the packages in the download link below, including RHEL pre-compiled packages.  For more information, see the README at the following URL: https://cdn.selinc.com/repos/README.txt

    Versão
    5.2.0.6166
    Capacidade
    351,79 MB
    Código de Data
    20250813

    Verificando Downloads de Software SEL

    SEL-3390E4 Driver for Linux CentOS 6

    This is an older version of the SEL-3390E4 driver for use with CentOS 6.9 or earlier. For later versions of CentOS or any other Linux distribution, use the SEL-3300 Driver Bundle.

    Versão
    1.4
    Capacidade
    4,47 MB
    Código de Data
    20190920

    Verificando Downloads de Software SEL

    SEL-3390E4 Driver for VMware ESXi 8.0

    This is the VMware certified and signed SEL-3390E4 Ethernet driver for use with VMware ESXi 8.0.

    Versão
    1.0.0.247
    Capacidade
    10,16 MB
    Código de Data
    20240301

    Verificando Downloads de Software SEL

    SEL-3390E4 Driver for VMware ESXi 7.0

    This is the VMware certified and signed SEL-3390E4 Ethernet driver for use with VMware ESXi 7.0.

    Versão
    1.0.0.247
    Capacidade
    10,16 MB
    Código de Data
    20240403

    Verificando Downloads de Software SEL

    SEL-3390E4 Driver for VMware ESXi v6.7 Update 3

    This driver is for use with VMWare ESXi Version 6.7 Update 3. Newer versions of VMWare ESXi are not currently supported.

    Versão
    2.0
    Capacidade
    10,12 MB
    Código de Data
    20220919

    Verificando Downloads de Software SEL