html{display:none} SEL-5037 SEL Grid Configurator - Suporte | Schweitzer Engineering Laboratories

    Suporte

    Entre em contato com seu representante de vendas local

    Suporte Técnico SEL

    Pullman, WA, USA
    +1.509.338.3838

    Ver todos os contatos de suporte

    SEL-5037 Grid Configurator

    SEL Grid Configurator is a freely distributed software tool for engineers and technicians to quickly and confidently create, manage, and deploy settings for SEL power system devices. It features a modern interface designed for ease of use, with powerful protection visualization and comprehensive reporting to reduce device deployment complexity. 

    Observações

    Please refer to Section 1 of the SEL Grid Configurator instruction manual to determine the appropriate installation type to use. 

    SEL-5037 Grid Configurator User Install

    Versão
    6.8.1.28
    Capacidade
    994,48 MB
    Código de Data
    20250903

    Observações

    This install does not require administrator privileges to install.  SEL Grid Configurator will only be available to the user that installed it.

    Verificando Downloads de Software SEL

    SEL-5037 Grid Configurator Admin Install

    Versão
    6.8.1.28
    Capacidade
    1,04 GB
    Código de Data
    20250903

    Observações

    This install requires administrator privileges to install.  SEL Grid Configurator will be available to all users on the computer.

    Verificando Downloads de Software SEL

    Sistema operacional: Microsoft Windows 10 (64 bits), Microsoft Windows Server 2016

    Processador: 1 GHz

    RAM: 2 GB

    Espaço em disco: 1 GB

    Visor: Resolução mínima de tela de 1280 × 1024

    Software de terceiros necessário: Microsoft .NET Framework 4.7.2