html{display:none} SEL-735 Medidor de qualidade de energia - Suporte | Schweitzer Engineering Laboratories
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
    Produto Revisão Número Z acSELerator QuickSet Version SEL Grid Configurator Version
    SEL-735 R209-V2 104 7.4.4.0
    SEL-735 R209-V1 104 7.4.4.0
    SEL-735 R209-V0 104 7.4.4.0
    SEL-735 R208-V3 103 7.3.0.4
    SEL-735 R208-V2 103 7.3.0.4
    SEL-735 R208-V1 103 7.3.0.4
    SEL-735 R208-V0 103 7.3.0.4
    SEL-735 R207-V8 102 6.10.3.0
    SEL-735 R207-V7 102 6.10.3.0
    SEL-735 R207-V6 102 6.10.3.0
    SEL-735 R207-V5 102 6.10.3.0
    SEL-735 R207-V4 102 6.10.3.0
    SEL-735 R207-V3 102 6.10.3.0
    SEL-735 R207-V2 102 6.10.3.0
    SEL-735 R207-V1 102 6.10.3.0
    SEL-735 R207-V0 102 6.10.3.0
    SEL-735 R206-V6 102 6.10.3.0
    SEL-735 R206-V5 102 6.10.3.0
    SEL-735 R206-V4 102 6.10.3.0
    SEL-735 R206-V3 102 6.10.3.0
    SEL-735 R206-V2 102 6.10.3.0
    SEL-735 R206-V1 102 6.10.3.0
    SEL-735 R206-V0 102 6.10.3.0
    SEL-735 R205-V2 102 6.10.3.0
    SEL-735 R205-V1 102 6.10.3.0
    SEL-735 R205-V0 102 6.10.3.0
    SEL-735 R203-V5 101 6.8.2.0
    SEL-735 R203-V4 101 6.8.2.0
    SEL-735 R203-V3 101 6.8.2.0
    SEL-735 R203-V2 101 6.8.2.0
    SEL-735 R203-V1 101 6.8.2.0
    SEL-735 R203-V0 101 6.8.2.0
    SEL-735 R201-V4 100 6.7.2.2
    SEL-735 R201-V3 100 6.7.2.2
    SEL-735 R201-V2 100 6.7.2.2
    SEL-735 R201-V1 100 6.7.2.2
    SEL-735 R201-V0 100 6.7.2.2
    Firmware revision for units manufactured on or after 7/17/2018. Please contact an Application Engineer for further assistance if needed.

    SEL-735 R119-V2 11 6.6.0.0
    SEL-735 R119-V1 011 6.6.0.0
    SEL-735 R119-V0 011 6.6.0.0
    Firmware revision for units manufactured prior to 7/17/2018. Please contact an Application Engineer for further assistance if needed.
    SEL-735 R118-V1 011 6.6.0.0
    Supports Forms 5, 36, and 9
    SEL-735 R117-V2 010 6.6.0.0
    Supports Forms 5, 36, and 9