Grid Modernization

Wildfire Mitigation

Detecting and de-energizing downed and broken overhead conductors is a public safety responsibility and a crucial component of wildfire risk mitigation. SEL technologies reduce these risks and hazards in both transmission and distribution systems.

Falling-Conductor Detection

Our innovative falling-conductor solution uses synchrophasor data to detect and de-energize broken overhead conductors within one second—less than the time it takes a broken conductor to fall 25 feet (7.62 meters). De-energizing the affected line section while the conductor is still falling eliminates the risk of an arcing ground fault or energized circuits on the ground.Designed for application in wide-area distribution systems, including single-, two-, and three-phase circuits, the system is easy to modify and expand when additional feeders or phasor measurement units are added.Learn more about falling-conductor mitigation.

De-Energize Falling Conductors in Midair

Watch the falling-conductor mitigation solution, step by step.

Wildfire Risk Mitigation for Transmission Systems

The broken-conductor detection function in the SEL-411L Advanced Line Differential Protection, Automation, and Control System detects conductor breaks in transmission or subtransmission overhead lines.Advanced logic in the SEL-411L allows the relay to identify a broken conductor, trip the line before it hits the ground, adaptively block reclosing onto a permanent fault, and estimate the location of the break.In addition to broken-conductor detection, SEL relays identify potential cable failures—helping to extend asset life, minimize unexpected downtime, and reduce the likelihood of overhead conductors falling to ground.Learn more about broken-conductor detection.

Partnership and Innovation

San Diego Gas & Electric and SEL partner to mitigate wildfire risk in California.

Read the story 

A Partner for Any Modernization Project

SEL offers modernization solutions and services for any part of the grid, scaled to your needs. We design electric power systems, coordinate procurement and construction, manufacture relays, build panels, and install and commission protection and control systems.Partner with us on individual projects or multiyear modernization programs.
  • Simplicity at Every Stage—Streamline your grid modernization program with a single PO. We offer a single-vendor solution for the entire process—from design and permitting through building, installation, and commissioning. This simplifies budgeting, project management, and timelines, ensuring on-time delivery.
  • Advanced Technology—SEL solutions offer the fastest protection available. They also improve systemwide visibility and control through cybersecure remote engineering access, automated event collection, and precise fault location, among other benefits.
  • Access to Experts and Product Support—Engineering support is available to you before, during, and after a project. After commissioning, you receive 24/7 support from SEL application engineers. Technical support is available for the lifetime of every SEL device at no cost.
  • Reduced Total Cost of Ownership—Our simplified project management approach, advanced technology, and expert support lower your O&M costs in the short term and for the entire life of your modernized system.

Partnership and Support

We believe you should never have to worry about whether your protection and control systems will be working when you need them most. That’s why you always have access to SEL engineers—and every device we manufacture comes with a ten-year warranty and free technical support.
After your modernized systems are commissioned, our worldwide corps of application engineers provides technical support for SEL products at no cost.As long as your SEL products remain in service, you have free access to direct technical support from a large corps of application engineers who are intimately familiar with the way our devices are deployed and the systems they support in the field.Customer support staff and application engineers are stationed in regional offices across North America and around the world.

Security Bulletins and Updates

We notify product owners of updates and security patches for the full life of the product. Software and firmware updates are distributed directly to our customers via secure file transfer.More About Security Notifications

Training and Education

SEL meets your workforce training and continuing-education needs through seminars, conference and tradeshow presentations, and technical training courses.We can also work with you to develop training that is customized to the specific needs of your workforce.
SEL builds layered cybersecurity defenses into every solution we design and offers complete cybersecurity support for our solutions, systems, and products.We also practice secure supply chain management and help our customers comply with applicable supply chain and cybersecurity standards (for instance, NERC CIP-013 for certain North American utilities).

CYBERSECURITY UPDATES AND NOTIFICATIONS

We thoroughly review and test the code in our products, which allows us greater control over their quality, security, and functionality. We issue updates and security patches whenever necessary, for the full life of every SEL product.

CYBERSECURITY SERVICES AND SUPPORT

From system assessment and baselining to cyber-defense solution development and ongoing system management, our full suite of security services can help strengthen your defenses and streamline the demands of maintenance and compliance.Cyber services support contracts can include incident response, audits, system hardening, patch/update management, and more, depending on your anticipated needs.Contact SEL Cyber Services
SEL products are designed and manufactured for the world’s most challenging environments. Whether they’re installed in a control house, in the substation yard, or on a line pole, you can be sure your SEL devices are up to the challenge.

Rugged and Reliable Devices—Guaranteed

SEL devices are designed for a working life of at least 20 years, and every SEL-manufactured device comes with a ten-year warranty—the best in the electric power industry. If it fails under warranty, repair and replacement are free.We always do all that we can to repair any returned product, whether it meets our warranty or not.With a field-observed mean time between failures (MTBF) of more than 1,000 years, SEL electronic devices exceed all industry standards for temperature, shock, and electric stress.* An optional conformal coating for circuit boards adds an extra level of protection against contaminants in extreme environments.*This MTBF metric was calculated in April 2023.

Questions? Contact Us!

If you have any questions about SEL products, services, solutions, or support, please contact us. Our service and support professionals are ready to provide the answers you need.

Unbeatable Support

SEL support teams are stationed in regional offices around the world and staffed with application engineers who are experts in our products and in power system applications.

Technical support for SEL-manufactured devices is always complimentary. No matter how often you need to call or how long your SEL products have been in service, you’ll reach an SEL expert who can provide the service and support you need.

Our cybersecurity team is always ready with the information and resources needed to keep your OT networks and critical systems secure and working effectively. Cyber services support contracts can include incident response, audits, system hardening, and more, depending on your anticipated needs.

More about SEL warranty and support