Software

SEL Blueframe

A secure, modern platform designed to meet the demands of operational technology (OT) environments

With a cyber-secure OS and specialized applications, SEL Blueframe provides a reliable software platform for utility and industrial systems. It features an intuitive interface, offering seamless data sharing across applications and easy configuration of automation tasks. Its modular design offers the flexibility to choose from a growing library of Blueframe applications.
Cybersecure DesignBlueframe utilizes a hardened, Linux-based OS designed to minimize the attack surface and simplify patch management. Signed and modular applications are isolated by design to support system robustness, and secure application programming interfaces (APIs) enable efficient data sharing.Modern, Easy-to-Use InterfaceThe app-based Blueframe interface offers simple navigation and configuration of specialized tasks. Secure and convenient data sharing between applications means increased efficiency and reduced data entry errors.Versatile Deployment OptionsBlueframe can be deployed on rugged SEL computing platforms or virtualized on any server-grade hardware. SEL computing platforms are designed to perform in harsh operating conditions and offer a variety of hardware options for different form-factor and processing power needs.

Specialized OT Software

Data Management and Automation (DMA) Application Suite





Configuration Monitoring

Gather resource configuration and property information on a custom schedule, utilize the archive app to identify the status of in-service devices, and quickly detect unintended changes.





Disturbance Monitoring

Collect resource oscillography and Sequence of Events (SOE) data on an automated schedule, and utilize the archive app to view collected data and expedite fault evaluation.





Credential Management

Automatically rotate IED passwords on custom-defined schedules, either directly or through SEL security gateways. Passwords are stored in a secure, private data store, and reporting tools support password audit requirements.





Meter Monitoring (Coming Soon)

Streamline voltage sag, swell, and interruption (VSSI) and load data profile (LDP) data collection, and centralize data storage. Use Meter Monitoring Archive to review data records from your fleet of devices.

Distribution Management System (DMS) Application Suite





Model Data Import

Import real-world GIS data to automatically configure your power system model for applications such as fault location, isolation, and service restoration (FLISR). This app makes it easy to scale to and update large systems with hundreds or thousands of feeders.





Power System Model

Easily configure a power system model for applications such as FLISR. Draw your system feeder by feeder using a simple graphical interface.





FLISR

Continuously monitor the distribution system and provide fully automated fault location, isolation, and service restoration. Test configurations with an integrated simulator, and easily view the live system status and detailed reports about events and mitigation steps.

Additional Applications and Tools





Flow Controller

Optimize the configuration and management of the SEL software-defined networking (SDN) solution for critical infrastructure. Achieve advanced situational awareness and improve the performance and reliability of OT networks.





Direct Resource Access

Securely connect to individual field devices through permission-based access sessions with this Blueframe management tool. View device-specific data and settings, issue commands, download files, and more with a secure, remote engineering access interface.





Resource Viewer

Quickly review the state of deployed devices and identify any issues that require attention. Resource Viewer presents device status information in an easy-to-read tabular format.





Protocol Services

Collect and concentrate data from IEDs and remote systems using common power system and industrial communications protocols. All collected data are made available for use in Blueframe applications and can be mapped to a server service for SCADA, HMI, or automation scheme integration.

Learn more about the Blueframe application platform.

Questions? Contact Us!

If you have any questions about SEL products, services, solutions, or support, please contact us. Our service and support professionals are ready to provide the answers you need.

Unbeatable Support

SEL support teams are stationed in regional offices around the world and staffed with application engineers who are experts in our products and in power system applications.

Technical support for SEL-manufactured devices is always complimentary. No matter how often you need to call or how long your SEL products have been in service, you’ll reach an SEL expert who can provide the service and support you need.

Our cybersecurity team is always ready with the information and resources needed to keep your OT networks and critical systems secure and working effectively. Cyber services support contracts can include incident response, audits, system hardening, and more, depending on your anticipated needs.

More about SEL warranty and support