The latest solution for fault location, isolation, and service restoration (FLISR) redefines simplicity and reliability in distribution automation. With an intuitive user interface and a modern display, FLISR on Blueframe offers unparalleled transparency and ease of use to minimize customer outages and control wide-area distribution.Register for a no-cost, personalized demonstration with an SEL software expert.
What Is FLISR on Blueframe?
The FLISR application package is part of the Distribution Management System (DMS) suite on SEL Blueframe and is comprised of three applications: FLISR, Power System Model (PSM), and Model Data Import (MDI). With FLISR on Blueframe, you can reduce customer outages, improve reliability metrics, and provide rapid fault detection and system restoration.FLISR on Blueframe is:
- Simple—system configurations are created in minutes with no complex modeling required.
- Scalable—feeders can be designed and deployed individually and remain operational as new feeders are expanded across the grid.
- Secure—runs on SEL Blueframe, a secure, Linux-based operating system designed for operational technology (OT) applications.
- Fast—uses protection and switching devices at the grid edge for fault location, increasing the speed of service restoration.
- Interoperable—vendor-agnostic with all reclosers that support DNP3, including the SEL-651R Advanced Recloser Control and the SEL-651RA Recloser Control.
- Versatile—designed to work on overhead and underground circuits.