html{display:none} SEL-2488 Satellite-Synchronized Network Clock - Specifications | Schweitzer Engineering Laboratories

    Specifications

    Time Accuracy
    ±40 ns average, ±100 ns peak for demodulated IRIG-B and 1 PPS (from BNC ports)
    ±1 μs modulated IRIG-B (peak) to UTC
    <100 μs NTP time-stamp accuracy (typical) to UTC
    ±100 ns PTP time-stamp accuracy (peak) to UTC
    Time Sources
    GPS
    GLONASS for verification
    Holdover Accuracy After 24 Hours (Typical)
    TCXO, 315 μs (standard)
    OCXO, 5 μs, 1E-10 (optional) 
    DOCXO, 2.5 μs, 5E-11 (optional)
    Ports1 front RJ45 Ethernet management port
    8 rear BNC output ports
    4 rear Ethernet ports in pairs of 10/100BASE-T, 100BASE-FX or 100BASE-LX10
    1 rear DB-9 port
    1 rear BNC IRIG-B input port (supported in future firmware revision)
    5 rear 10 MHz sine-wave SMA output ports (optional)
    1 rear 10 MHz square-wave SMA output port (optional)
    Output Protocols
    Up to 9 demodulated IRIG-B (B002, B004), PPS or kPPS
    Up to 4 modulated IRIG-B (B122, B124)
    NTPv4 server, broadcast, and multicast formats
    Supported profiles with the PTP option (IEEE 1588-2008):
    • Default UDP (Annexes D and J)
    • Default IEEE 802.3 (Annexes F and J)
    • IEEE C37.238-2011 Power System
    • IEEE C37.238-2017 Power System
    • IEC/IEEE 61850-9-3:2016 Power Utility Automation
    Network ResiliencyImplements as many as two PRP (IEC 62439-3:2016) or active-backup port bonded interfaces using the following physical Ethernet port combinations:
    • ETH 1 and ETH 2
    • ETH 3 and ETH 4
    Supports PTP as a Doubly Attached Clock on ports where PRP is enabled.
    Output Contact
    Alarm contact, Form C
    Timer contact, Form A, 1 μs accuracy
    DisplayLED status indications
    LCD screen with backlight
    Power Supply
    24–48 Vdc
    125–250 Vdc or Vac
    AntennaSEL-9524B GPS/GLONASS GNSS antenna required for satellite signal verification
    Operating Conditions–40° to +85°C (–40° to +185°F)