html{display:none} SEL-2725 Five-Port Ethernet Switch - Specifications | Schweitzer Engineering Laboratories

    Specifications

    Ethernet Ports (5 total)10/100BASE-T copper ports
    100BASE-FX or 100BASE-LX10 fiber-optic ports
    Copper InterfacesData rate: 10 or 100 Mbps
    Connector: RJ45
    Compatible cable: Category 5 shielded, twisted pair
    Maximum distance: 100 m (328 ft)
    Autoconfiguration: Crossover cable, speed, and half- or full-duplex operation
    Fiber Interfaces Data rate: 100 Mbps
    Connector: LC
    Multimode (100BASE-FX)
    • Maximum distance: 2 km (1.24 mi)
    • Wavelength: 1,300 nm
    Single-mode (100BASE-LX10)
    • Maximum distance: 15 km (9.32 mi)
    • Wavelength: 1,310 nm
    Universal Power SupplyRated voltage: 12–250 Vdc, 110–240 Vac
    Operating Temperature–40° to +85°C (–40° to +185°F)
    Relative Humidity0% to 95% noncondensing