html{display:none} SEL-2730M Managed 24-Port Ethernet Switch - Specifications | Schweitzer Engineering Laboratories

    Specifications

    General
    Ports 1–4
    Ports 1 through 4 each accept an SFP transceiver, which adds a single- or multimode fiber or copper Gigabit Ethernet uplink port.

    SFP options
    0.5 km multimode fiber
    10 km single-mode fiber
    20 km single-mode fiber
    30 km single-mode fiber
    40 km single-mode fiber
    50 km single-mode fiber
    80 km single-mode fiber
    Copper
    Ports 5–8Data rate
    10/100/1000 Mbps

    Connector
    RJ45 female

    Autoconfiguration
    Crossover, speed, and half- or full-duplex mode
    Ports 9–24Standard
    Data rate: 10/100 Mbps
    Connector: RJ45 female
    Autoconfiguration: Crossover, speed, and half- or full-duplex mode

    Optional (in groups of four: 9–12, 13–16, 17–20, and 21–24)

    Multimode and single-mode optical interface
    Data rate: 100 Mbps
    Connector: LC
    Power Supply RatingsBase unit includes one power supply; second supply is optional.

    Voltage options
    100/120/220/230 Vac @ 45–65 Hz, or 100/125/220/250 Vdc
    24/48 Vdc
    Operating Temperature Range–40° to +85°C (–40° to +185°F)
    Relative Humidity5–95%, noncondensing