html{display:none} SEL-2902 RJ45 to DB-9 Adapter Panel - Specifications | Schweitzer Engineering Laboratories

    Specifications

    Connectors

    16 Female DB-9, Shielded
    16 RJ45 Jack, Shielded

    Dimensions

    Minimum Rack-Mount Configuration: 19" W × 7" D × 3.47" H
    Maximum Rack-Mount Configuration: 19" W × 11" D × 3.47" H
    Surface-Mount Configuration: 19" W × 1.505" D × 3.47" H

    Set Screw Torque

    5 to 7 in-lb.

    Relative Humidity

    5% to 95% noncondensing

    Operating Temperature Range

    –40° to +85°C (–40° to +185°F)