SEL recently launched improvements to the website navigation menu!
Learn more about the enhancements.
Dismiss
Products
Industries
Services
Education
Support
Company
Login
SEL-311L
Overview
Documentation
Support
SEL-311L
Toggle Dropdown
Overview
Documentation
Support
Documentation
Featured
Instruction Manual
SEL-311L-0, -6 Protection and Automation System
Instruction Manual
SEL-311L-1, -7 Protection and Automation System
Data Sheet
SEL-311L Line Current Differential Protection and Automation System
Flyer
SEL-311L - Protect Lines With Easy-to-Use Current Differential Relays
Literature
Documents sorted by newest first.
Include English Literature
Literature
Flyers
Featured
SEL-311L - Protect Lines With Easy-to-Use Current Differential Relays
SEL-9220 Fiber-Optic Adapter for SEL-300 Series Relays
Family of IEEE C37.94 - Improve Safety and Protect Equipment by Upgrading to Fiber-Optic Teleprotection Links
Conformal Coating
Data Sheets
SEL-311L Line Current Differential Protection and Automation System
Guideform Specifications
SEL-311L Line Current Differential Protection and Automation System
SEL-311L Relay Line Current Differential Protection and Automation System
Instruction Manuals
SEL-311L-0, -6 Protection and Automation System
SEL-311L-1, -7 Protection and Automation System
Settings Sheets
SEL-311L-0, -6 App 87L Settings Sheets
SEL-311L-0, -6 App 87L21 Settings Sheets
SEL-311L-0, -6 App 87L21P Settings Sheets
SEL-311L-0, -6 App 87LSP Settings Sheet
SEL-311L-0, -6 Relay Settings Sheet
SEL-311L-1, -7 App 87L Settings Sheets
SEL-311L-1, -7 App 87L21 Settings Sheets
SEL-311L-1, -7 App 87L21P Settings Sheets
SEL-311L-1, -7 App 87LSP Settings Sheets
SEL-311L-1, -7 Relay Settings Sheets
Ordering Information
SEL-311L-1, -7
SEL-311L-0, -6
Certificates
IEC 61850 Conformance and Interoperability Statement - SEL-311L Line Current Differential Relay
IEC 61850 KEMA Conformance Certificate - SEL-311L
Publications
Application Guides
Applying SEL Relays in Systems With Inverter-Based Resources
Using Complex Chart in Synchrowave Event to Plot Compensator Distance Characteristics
Related Material
Custom Calcs and Template Files
Maintaining Switched-Mode Relay Responsiveness in an RSTP Network
Setting a Two-Terminal SEL-311L Relay Application With Different Nominal Currents
Using Custom Calculations in SYNCHROWAVE® Event to Analyze Compensator Distance Elements
Related Material
AG2022-07-311A
AG2022-07-311B_C_L
Testing the Conventional Out-of-Step Element Using Multistate Tests for Line Protection Relays
Related Material
OOS Testing
Testing Reclosing Sequence in SEL-300 Series Relays and SEL-700 Series Relays
Use SEL-300 and SEL-400 Series Relays to Set Up POTT and DCB Schemes
Understanding and Effectively Using the SEL
Mirrored Bits
Protocol
Setting and Testing Frequency Elements With Time Delay in Cycles
Using an SEL-321 and an SEL-311 Series Relay to Set Up POTT and DCB Schemes
Mapping Analog Inputs to a SCADA Protocol for Remote Indication of Fault Location in SEL-311, SEL-321, SEL-421, and SEL-411L Relays
Disabling the SEL-311L 87L Function Through Relay Logic
Revised Setting Guidelines for E32 in SEL Relays
Setting and Testing a Two-Terminal SEL-311L Application With Different CT Ratios
Related Material
SEL-311L Two-Terminal Application Steady-State Testing spreadsheet
Applying SEL-311L Relays on 120- to 240-Kilometer Lines
Related Material
Applying SEL-311L Relays on 120- to 240-Kilometer Lines spreadsheet
Applying the SEL-387L and SEL-311L to Protect a Two-Terminal Line With Different Current Transformer Ratios
Remote Disabling of the 87L Element in the SEL-311L Line Current Differential System
Recommended Ways to Detect Loss-of-Potential (LOP) Conditions in the SEL-321, SEL-421, and SEL-311 Series Relays
Using the SEL-3094 as an EIA-422 Channel Simulator for Bench Testing the SEL-311L
LOG Input Considerations When Implementing a DCUB Scheme Using
Mirrored Bits
Communications in the SEL-321, SEL-311C, SEL-311L, and SEL-421 Relays
Use SEL-421, SEL-321, and SEL-311 Relays Where Different Systems Are Required for Primary and Backup Line Protection
Implementing Breaker Failure Protection and Transfer Tripping With the SEL-311L Relay
Using the SEL-311 Relay Synch-Check Element With Dissimilar Voltage Magnitudes on the Polarizing and Synchronizing Inputs
Application Notes
Fiber-Optic Amplifiers
Generator Black-Start Restoration Using Synchronized Measurement
Case Studies
Paper Mill Pioneers Power Protection Using Optical Fiber Skywire Supported by Digital Relay Protection
Technical Papers
When Dual-Pilot Goes Wrong: A Case Study in Retrofit Line Protection
Lessons Learned Through Commissioning, Livening, and Operating Switchgear: Part 3
Improving Ground Fault Sensitivity for Transmission Lines Near Inverter-Based Resources
Getting the Lines Crossed—How a Three-Phase Series Fault Caused a Sequence of Relay Operations
Security Criterion for Distance Zone 1 Applications in High SIR Systems With CCVTs
Evaluating Phasor-Based and Time-Domain Elements for Short Line Applications
An Unlikely Pair? Combining Traveling Waves and Phasors for Reclosing on Hybrid Lines
White Papers
Fly Safe and Level: Customer Examples in Implementing Dual Primary Protection Systems
Drawings
PDF
SEL-311L Panel Drawings