SEL recently launched improvements to the website navigation menu!
Learn more about the enhancements.
Dismiss
Products
Industries
Services
Education
Support
Company
Login
SEL-321-5
Overview
Documentation
Support
SEL-321-5
Toggle Dropdown
Overview
Documentation
Support
Documentation
Featured
Instruction Manual
SEL-321-5 Phase and Ground Distance Relay
Literature
Documents sorted by newest first.
Include English Literature
Literature
Flyers
SEL-9220 Fiber-Optic Adapter for SEL-300 Series Relays
Instruction Manuals
SEL-321-5 Phase and Ground Distance Relay
Settings Sheets
SEL-321-5 1A Nominal Relay Settings Sheet
SEL-321-5 5A Nominal Relay Settings Sheet
Publications
Application Guides
Applying SEL Relays in Systems With Inverter-Based Resources
Maintaining Switched-Mode Relay Responsiveness in an RSTP Network
Introduction to SEL Relays for New Users
Defining DCE and DTE: Null Modem Cable and Straight-Through Cable Applications
SEL-321-5 Relay Out-of-Step Logic
Recommended Ways to Detect Loss-of-Potential (LOP) Conditions in the SEL-321, SEL-421, and SEL-311 Series Relays
LOG Input Considerations When Implementing a DCUB Scheme Using
Mirrored Bits
Communications in the SEL-321, SEL-311C, SEL-311L, and SEL-421 Relays
Use SEL-421, SEL-321, and SEL-311 Relays Where Different Systems Are Required for Primary and Backup Line Protection
Applying the SEL-321 Relay on Series-Compensated Systems
Improvements to the Loss-of-Potential (LOP) Function in the SEL-321
Unit Protection Scheme for the SEL-321-5 Relay
Setting the Zero-Sequence Compensation Factors in SEL-321 Relays to Avoid Overreach in Mutual Coupled Lines
Testing Frequency Shift Carrier From a Single End Using the SEL-321 Relay
Drawings