html{display:none} SEL-3360 - Specifications | Schweitzer Engineering Laboratories

    Specifications

     SEL-3360ESEL-3360S
    CPUIntel Xeon E3-1505L quad-core, 2.0 GHz, 64-bitIntel Xeon E3-1505L quad-core, 2.0 GHz, 64-bit
    Intel Xeon E3-1505M quad-core, 2.8 GHz, 64-bit⁺
    Memory4–64 GB DDR4 RAM with error-correcting code (ECC)4–64 GB DDR4 RAM with ECC
    StorageUp to 2 SSDs, 32 GB to 7,680 GB each, 2.5" SATA II (3.0 GB/s)
    Multiple SSD options available
    Storage RedundancyRAID 0 and 1 (hot-swappable)
    ChassisConductive panel-mount or standard convection wall-mount cooling
    Expansion Slots2 (1 PCIe x4 and 1 PCIe x1)None
    Power SupplyInternal SEL-9331 Power Supply
    options:
    • Medium-voltage 48 Vdc
    • High-voltage 125/250 Vdc or 120/220/240 Vac
    External SEL-9331 Power Supply
    options:
    • Medium-voltage 48 Vdc
    • High-voltage 125/250 Vdc or 120/220/240 Vac
    Display/ VideoSupports up to 3 monitors
    4K maximum resolution
    1 DisplayPort 1.2 output with Multi-Stream Transport (MST)
    2 DVI-D outputs
    Supports up to 3 monitors
    4K maximum resolution
    1 DisplayPort 1.2 output with MST
    2 DVI-D outputs
    USB2 front USB 3.1 ports
    4 rear USB 3.1 ports
    Ethernet2 rear Gigabit ports, copper RJ45
    Up to 8 additional ports, copper or fiber SFP, via SEL-3390E4 PCIe cards
    Up to 2 additional 10/100/1000 Mbps ports, copper or LC fiber small form-factor pluggable (SFP), via SEL-3390T PCIe card; only one SEL-3390T card supported per device
    2 rear Gigabit ports, copper RJ45
    Serial2 rear DB-9 EIA-232 ports
    Up to 24 additional ports, RJ45 EIA-232/422/485, via SEL-3390S8 PCIe cards
    2 rear DB-9 EIA-232 ports
    IRIG-BCOM1 serial port IRIG-B input
    Optional SEL-3390S8 serial port IRIG-B input and outputs
    Optional SEL-3390T BNC IN/OUT for IRIG-B time protocol; only one SEL-3390T card supported per device
    COM1 serial port IRIG-B input
    AudioAnalog 3.5 mm TRS jacks:
    Line input, line/headphone output, microphone input

    Digital audio outputs: DVI-D1, DVI-D2, Intel Display Audio
    Contact InputNone
    Alarm/Contact OutputForm C alarm contact output
    BIOSUEFI and legacy boot support
    Secure boot support
    Trusted Platform Module (TPM)Infineon SLB 9670AQ TPM 2.0
    Operating Temperature RangeWith E3-1505L CPU: –40° to +60°C (–40° to +140°F) With E3-1505L CPU: –40° to +75°C (–40° to +167°F)
    With E3-1515M CPU: –40° to +60°C (–40° to +140°F)
    Supported OSsSEL OSs:
    • RTAC
    • Blueframe*
    Supported third-party OSs:
    • Microsoft Windows 8
    • Microsoft Windows 10*
    • Microsoft Windows 11*
    • Microsoft Windows Server*
    • Red Hat Enterprise Linux (RHEL)
    • CentOS Linux
    • Ubuntu LTS Linux
    • SUSE Linux
    • VMware ESXi

    The SEL-3360E can be converted between Windows and Blueframe OSs, offering the flexibility to upgrade existing hardware. Conversion kits also support the RTAC OS. For more information about OS conversion kits, contact your local sales or customer service representative.

    Other FeaturesConformal coatingConformal coating

    ⁺Model option
    *Orderable as a factory-installed option