html{display:none} SEL-3360 - Support | Schweitzer Engineering Laboratories

    Support

    Contact Your Local Sales Representative

    SEL Technical Support

    Pullman, WA, USA
    +1.509.338.3838

    View All Support Contacts

    SEL-3360 Device Drivers and System Software

    The SEL-3360 requires device drivers and software to be installed on the operating system in order for the devices such as Ethernet, video, audio, and the system Watchdog to function. Products shipped from the factory with an operating system installed already include all necessary drivers and software. Use the downloads below when installing your own operating system or to update existing software and drivers on your SEL-3360. Please read the installation instructions and release notes that are included in each download prior to installation.

    SEL-3360-2 Drivers and Software, All

    This package contains all device drivers and software for SEL-3360-2 computing platforms with Intel Xeon CPUs. Most 64-bit Windows operating systems are fully supported, while some Linux and 32-bit Windows operating systems are only partially supported (no SEL SysMon or Watchdog support). Contact SEL if you have questions about support for a specific operating system.

    Version
    20250811
    Size
    1.36 GB
    Date Code
    20250813

    Verifying SEL Software Downloads

    SEL-3360 Drivers and Software, All

    This package contains all device drivers and software for SEL-3360 computing platforms with Intel i7 CPUs. Most 64-bit Windows operating systems are fully supported, while some Linux and 32-bit Windows operating systems are only partially supported (no SEL SysMon or Watchdog support). Contact SEL if you have questions about support for a specific operating system.

    Size
    568.95 MB
    Date Code
    20220713

    Notes

    Updated the following driver packages to the versions listed:

    • Intel Ethernet version 27.3 for Windows [8, 8.1, 10, 2012R2, 2016, 2019, 2022] x86-x64

    Verifying SEL Software Downloads

    SEL-3360 SATA Link Power Management Patch

    This patch disables link power management, a power conservation function that is known to cause reliability issues with some Solid State Drives (SSDs). Link power management provides little power saving benefit in SEL-3360 computing platforms, and disabling the function has no negative impact on SEL-3360 operation. This patch is only applicable to SEL-3360 computing platforms with Windows operating systems in which the Intel serial ATA (SATA) driver is installed.

    Size
    969.00 B
    Date Code
    20150409

    Verifying SEL Software Downloads

    SEL-3360 Firmware and BIOS Updates

    These updates provide enhancements, bug fixes, and security updates to the firmware and BIOS embedded in the SEL-3360 system. Please read the installation instructions and release notes that are included in each download prior to installation.

    SEL-3360-2 BIOS Update

    This package contains the files necessary to update the BIOS in SEL-3360-2 computing platforms with Intel Xeon CPUs. This update contains a number of enhancements, see the included ReleaseNotes.txt file for details.

    Version
    2.8
    Size
    54.02 MB
    Date Code
    20250225

    Verifying SEL Software Downloads

    SEL-3360-2 Intel Management Engine (ME) Firmware Update

    This package includes the Intel Management Engine firmware and update tools as provided by Intel to update SEL-3360-2 computing platforms with Intel Xeon CPUs. It contains the latest security updates and bug fixes at the time of this release (see the README.txt file included in the download for more information). This update is not included in the BIOS update package and must be installed to ensure your computing platform's firmware is fully up to date. 

    Version
    11.8.95.4551
    Size
    243.41 MB
    Date Code
    20240507

    Verifying SEL Software Downloads

    SEL-3360 BIOS Update

    This package contains the files necessary to update the BIOS in SEL-3360 computing platforms with Intel i7 CPUs. This update contains a number of enhancements, see the included ReleaseNotes.txt file for details.

    Version
    1.9
    Size
    5.42 MB
    Date Code
    20200206

    Notes

    • Processor microcode updates to address Fallout, ZombieLoad/RIDL, and other security issues. See INTEL-SA-00233, CVE-2018-12126, CVE-2018-12127, CVE-2018-12130, CVE-2019-11091, and CVE-2019-0161 for more details.

    Verifying SEL Software Downloads

    SEL-3360 Intel Management Engine (ME) Firmware Update

    This package includes the Intel Management Engine firmware and update tools as provided by Intel to update SEL-3360 computing platforms with Intel i7 CPUs. It contains the latest security updates and bug fixes at the time of this release (see the README.txt file included in the download for more information). This update is not included in the BIOS update package and must be installed to ensure your computing platform's firmware is fully up to date.  

    Version
    8.1.72.3002
    Size
    104.98 MB
    Date Code
    20180508

    Notes

    • Intel released firmware update for the PCH in the SEL-3355 and SEL-3360 that addresses the AMT security vulnerabilities documented in CVE-2017-5711, CVE-2017-5712, CVE-2017-13077, CVE-2017-13078, and CVE-2017-13080.

    Verifying SEL Software Downloads

    128 GB and 256 GB SLC Solid State Drive (SSD) Firmware Update

    This update is to address possible data corruption under certain high workloads when using certain 128 GB and 256 GB Industrial Grade SLC SSDs included in SEL-3355 and SEL-3360 computing platforms sold from 2015 to 2018. Please see the documentation included in this package to learn how to identify any of your SSDs that require this update.

    Version
    1.3
    Size
    66.89 MB
    Date Code
    20181003

    Verifying SEL Software Downloads

    McAfee Embedded Control Update

    This update is to address security vulnerabilities in McAfee Embedded Control versions 8.3.2.133 or earlier, which is an optional software package that may be purchased on SEL Computing Platforms.

    McAfee Embedded Control Update for Microsoft Windows 10, Server 2012R2, Server 2016, and Server 2019

    Version
    8.3.4.225
    Size
    86.15 MB

    Notes

    • [Cybersecurity] Addresses CVE-2021-31833, Potential product security bypass vulnerability.

    Verifying SEL Software Downloads

    SEL Backup and Recovery Tool (BaRT)

    Use SEL BaRT to quickly and easily create a complete drive backup to capture your computing platform’s operating system and applications. Backups can be used for disaster recovery or to deploy a configured image across many similar systems. SEL BaRT was designed specifically for SEL’s computing platform line to ensure ease of use and compatibility with each platform’s features, including the system watchdog which is responsible for monitoring system availability.

    SEL BaRT is custom-developed by SEL using open-source technology to be fast, portable, and free of charge. Back up a system drive in as little as 15 minutes, then, when needed, you can restore the backup image in even less time. Easily install SEL BaRT onto a USB drive using the included make_bart Windows and Linux installation tools. See the included README.TXT file for installation instructions. The included application guide AG2012-05 (also available for download) provides detailed installation and usage instructions.

    SEL BaRT

    Version
    6.0.0.4
    Size
    221.52 MB
    Date Code
    20250808

    Notes

    The download will be in the form of a self-extracting executable with an .exe extension.  From a Windows OS, click on the file once downloaded and the files will extract similar to a .zip file.

    Verifying SEL Software Downloads