html{display:none} SEL-3405 High-Accuracy IRIG-B Fiber-Optic Transceiver - Specifications | Schweitzer Engineering Laboratories

    Specifications

    General
    Timing Accuracy (Point-to-Point Link) <200 ns end-to-end accuracy using two SEL-3405 Transceivers
    Optical Source850 nm (infrared) VCSEL transmitter
    Typical transmit level: –13 dBm
    Maximum output level: –9 dBm
    Maximum link distance: 4 km (point-to-point link)
    Fiber-Optic Cables and ConnectorsST connectors
    Multimode fiber (50–200 μm)
    SEL provides compatible SEL-C805 Multimode 200 μm, SEL-C807 Multimode 62.5/200 μm, and SEL-C808 Multimode 62.5/125 μm Core Fiber-Optic Cables.
    Power RequirementsThe SEL-3405 accepts power applied to Pin 1, 3, or 7. In instances where the device cannot be powered via these pins, SEL offers cable options for powering the device via tinned wires (C942) or power supply (C941) or through the BNC port of an SEL-3400 (C940).
    Accessory Cables

    SEL-C940: DB-9 (for SEL-3405) to dual BNC (for IRIG-B and power)
    SEL-C941: DB-9 (for SEL-3405) to BNC (for IRIG-B) to +5 Vdc power supply (for power)
    SEL-C942: DB-9 (for SEL-3405) to BNC (for IRIG-B) to tinned wires (for power)
    SEL-C654: monoplug to BNC (for IRIG-B via SEL-3405 side jack)
    SEL-C655: monoplug to DB-9 (for IRIG-B via SEL-3405 side jack)
    SEL-C656: monoplug to ring terminals (for IRIG-B via SEL-3405 side jack)
    SEL-C657: monoplug to tinned wires (for IRIG-B via SEL-3405 side jack)

    Operating Temperature–40° to +85°C (–40° to +185°F)
    CertificationsCE, UKCA, RCM, FCC Laser Safety
    Warranty10 years