html{display:none} SEL-351RS Kestrel Installed Accessories | Schweitzer Engineering Laboratories

    SEL-351RS Kestrel Installed Accessories

    Use the keys below, located in the 18th and 19th positions of the SEL-351RS Kestrel part number, to identify installed accessories.

    DescriptionKeyPhoto
    Cabinet Heater10
    Cabinet Heater
    3-Pin Receptacle for Input Power (MS26482, Size 12)11
    3-Pin Receptacle for Input Power
    SEL-2401 Satellite-Synchronized Clock16
    SEL-2401 Satellite-Synchronized Clock
    SEL-3031 Serial Radio Transceiver (30310W01XXX) Accessory18
    SEL-3031 Serial Radio Transceiver
    Accessory Mounting Kit30
    Accessory Mounting Kit
    Installed Accessory Packages (These packages are combinations of the installed accessories listed above.)
    Heater and 3-Pin Receptacle for Input Power (MS26482, Size 12)A0
    Heater and SEL-2401 Satellite-Synchronized ClockA2
    3-Pin Receptacle for Input Power (MS26482, Size 12) and SEL-2401 Satellite-Synchronized ClockA4
    3-Pin Receptacle for Incoming Power, Heater, and SEL-2401 Satellite-Synchronized ClockA7
    Heater and Accessory Mounting KitC0
    3-Pin Receptacle for Incoming AC Power and Accessory Mounting KitC1
    Heater, 3-Pin Receptacle for Incoming AC Power and Accessory Mounting KitC2
    Bundled Accessories (Shipped in the Box With the SEL-351RS Kestrel, but Not Installed on the Control): Enter the digit shown in the last position of the part number.
    NoneX 
    Security Sleeve (1 1/2" Diameter)1
    Security Sleeve
    Two Security Sleeves (1 1/2" Diameter)2
    Security Sleeve
    Three Security Sleeves (1 1/2" Diameter)3
    Security Sleeve

    Literature

    Documents sorted by newest first.

    Literature

    Publications

    Drawings