html{display:none} SEL-3620 Ethernet Security Gateway - Support | Schweitzer Engineering Laboratories

    Support

    Contact Your Local Sales Representative

    SEL Technical Support

    Pullman, WA, USA
    +1.509.338.3838

    View All Support Contacts

    SEL Virtual Port Software

    Transform unsecured serial or legacy Ethernet communications on Windows computers to cryptographically secure channels by using SEL-5827 Virtual Connect Client or SEL-5828 Virtual Port Service Software. These applications are provided free by SEL to make remote SEL-3620 Ethernet Security Gateway ports available for existing software and terminal applications on your PC, including those using Modbus TCP/RTU.

    Notes

    The SEL Virtual Port Software family includes the following applications:

    • SEL-5827 Virtual Connect Client—Create a temporary serial COM port or Ethernet TCP port for engineering access applications with the SEL-3620 and SEL-3622 Security Gateways.
    • SEL-5828 Virtual Port Service—Create multiple persistent serial COM ports or Ethernet TCP ports for automation applications.
    SEL-5828 Virtual Port Service

    • Create up to 128 persistent virtual COM ports and/or virtual TCP ports on a Windows PC, and send serial data over Raw TCP, Telnet, and Secure Shell Protocol (SSH) Ethernet protocols.
    • Use DSA or RSA 1024-bit encryption with SSH to ensure confidentiality and authenticity for serial or Ethernet data.
    • Quickly create virtual serial or Ethernet ports with a simple user interface.
    Version
    1.3.1.0
    Size
    3.12 MB
    Date Code
    20190226

    Verifying SEL Software Downloads

    SEL-5827 Virtual Connect Client

    • Enhance the communications security of existing engineering access software solutions, such as SEL-5010 Relay Assistant Software, SEL-5020 Settings Assistant Software, and GE EnerVista™ software by converting serial and unencrypted TCP data to SSH.
    • Run on isolated SEL computers—SEL virtual port software does not connect to the Internet or require a license to run.
    • Back up virtual port configurations for quick commissioning of new computers and redundancy.
    • Use the built-in terminal window to interact with remote devices’ command-line interface.
    Version
    1.3.0.0
    Size
    3.49 MB
    Date Code
    20160913

    Verifying SEL Software Downloads

    SEL-3600 USB Driver

    Use the built-in front USB Port to connect locally with the Ethernet Security Gateway.

    Installation Instructions

    1. Unzip the archive to a location on your computer.
    2. Connect the USB A-to-B cable to your computer and an SEL-36XX.
    3. Go to the Device Manager and find the device. Right click and select "Update Driver Software."
    4. Choose "Browse my computer for driver software in the pop-up window.
    5. Browse to the folder that you saved the archive contents to and select that folder. Click "Next."
    6. Click "Install" when prompted.
    7. Once the installer finishes you will see "SEL USB Ethernet/RNDIS Gadget" under Network Adapters in the Device Manager.
    For Windows 7, and Windows 10 operating systems.

    Version
    1.0
    Size
    8.00 kB
    Date Code
    20170228

    Verifying SEL Software Downloads

    Minimum Software Version