html{display:none} SEL-400G Advanced Generator Protection System - Specifications | Schweitzer Engineering Laboratories

    Specifications

    AC Current Inputs (18 total) 5 A nominal
    1 A nominal
    5 A/1 A/0.2 A nominal (Y terminal only)
    AC Voltage Inputs (6 total)0–300 VL-N operational
    Output ContactsThe relay supports Form A and C outputs.
    Optoisolated Control Inputs

    DC/AC control signals: 24, 48, 110, 125, 220, and 250 V

    Communications Protocols Modbus TCP, FTP, Telnet, SEL ASCII, SEL Fast Message, synchrophasors, DNP3, PRP, PTPv2, and IEC 61850 Edition 2.1 (optional)
    Communications PortsSerial Ports
    One front-panel and three rear-panel EIA-232 serial ports
    300–57,600 bps
    Four-Port Ethernet Card
    Four 10/100BASE-T twisted-pair network ports, or
    Four 100BASE-FX fiber-optic network ports, or
    Two 10/100BASE-T twisted-pair network ports and two 100BASE-FX fiber-optic network ports
    Five-Port Ethernet Card
    Two 100/1000BASE SFP ports
    Three 100BASE SFP ports
    Precise-Time InputDemodulated IRIG-B time input and PTPv2
    Frequency and Phase Rotation System frequency: 50, 60 Hz
    Phase rotation: ABC, ACB
    Frequency tracking: 5–120 Hz (requires ac voltage inputs)
    Autosynchronizing Control: As many as three breakers
    Control pulse modes: Proportional width, fixed duration, and proportional frequency
    Power Supply 24–48 Vdc
    48–125 Vdc or 110–120 Vac
    125–250 Vdc or 110–240 Vac
    Operating Temperature–40° to +85°C (–40° to +185°F)