html{display:none} SEL-487V Capacitor Bank Protection, Automation, and Control System - Specifications | Schweitzer Engineering Laboratories

    Specifications

    AC Current Inputs (6 total)5 A Nominal
    1 A Nominal
    AC Voltage Inputs (6 total)300 VL-N continuous, 600 Vac for 10 seconds
    Serial1 front-panel and 3 rear-panel EIA-232 serial ports
    300–57,600 bps
    EthernetChoose from the following port options:
    • Two 10/100BASE-T twisted-pair network ports
    • Two 100BASE-FX fiber-optic network ports
    • One 10/100BASE-T twisted-pair network port and one 100BASE-FX fiber-optic network port
    Communications ProtocolsSEL (Fast Meter, Fast Operate, and Fast SER), DNP3, FTP, IRIG-B, Telnet, SNTP, IEC 61850 Edition 2.1, PRP, Mirrored Bits communications, and IEEE C37.118-2005 (synchrophasors).
    SynchrophasorsIEEE C37.118 standard
    Up to 60 messages per second
    5 independent, configurable data streams
    ProcessingAC voltage and current inputs: 8,000 samples per second
    Primary protection and control processing: 8 times per power system cycle
    Power Supply48–125 Vdc or 110–120 Vac
    125–250 Vdc or 110–240 Vac
    Operating Temperature−40℃ to +85℃ (−40℃ to +185℉)