html{display:none} SEL-5231 SEL Configuration API - Support | Schweitzer Engineering Laboratories

    Support

    Contact Your Local Sales Representative

    SEL Technical Support

    Pullman, WA, USA
    +1.509.338.3838

    View All Support Contacts

    SEL-5231 SEL Configuration API

    Service that provides a programmatic interface to the acSELerator Database

    Install

    Version
    3.5.10.0
    Size
    98.18 MB
    Date Code
    20250415

    Verifying SEL Software Downloads

    Code Samples for SEL-5231 Configuration API

    The following packages include code examples to help in understanding syntactically how to use the SEL Configuration API to build integrations between the acSELerator Database and non-SEL software products. A software development environment is required to use these examples, and a knowledge of software development fundamentals is strongly encouraged. To use all features in these code examples, you must use the version of the SEL-5231 Configuration API specified in the readme.txt file included with the code examples. 

    Microsoft Excel Code Sample—Find Settings

    Python Code Sample—Save Settings

    Python Code Sample—Backup Restore Scripts

    PowerShell Code Sample—Backup Restore Scripts

    PowerShell Code Sample—Save Settings

    Power BI Code Sample

    Node.js Code Sample

    Web Browsers
    • Google Chrome version 76 or higher
    • Microsoft Edge version 44 or higher
    • Internet Explorer version 11 or higher
    Server Operating Systems
    • Microsoft Windows 10 (64-bit)
    • Microsoft Windows Server 2012 (64-bit)
    • Microsoft Windows Server 2016 (64-bit)
    • Microsoft Windows Server 2019 (64-bit)
    • Microsoft Windows Server 2022 (64-bit)