html{display:none} SEL-5705 Synchrowave Reports Automated Meter Data and Power Quality Reporting Software - Specifications | Schweitzer Engineering Laboratories

    Specifications

    System Overview—Synchrowave Reports is a web-based data analysis application. View reports and sort by file name, device name, date/time, or compliance status.

    Available Reports—Daily and weekly compliance reports, per IEEE 519; summary and detailed version of each report.

    IEEE 519 Compliance Limits—Apply compliance limits as defined by IEEE 519.

    Report Scheduling—Automate report generation from 15-minute to monthly intervals.

    Report Generation and Distribution—View, print, and email reports in PDF, with automated or manual email delivery of reports.

    Device Configuration—Requires three-second aggregated harmonic values up to the 50th order from an SEL-735 meter. Configure meter LDP settings with the IEEE 519 preset available in acSELerator QuickSet SEL-5030 Software. Reports will generate on full or partial source data sets.

    Supported Devices—SEL-735, firmware Version R201 and above; equipped with 1 GB memory and advanced power quality and recording option.

    Minimum System Requirements

    Source Data—Access to acSELerator Database with Team Profile

    Report Storage—Local drive or external network file system

    Web Browsers—Google Chrome, Version 84.0 or newer; Microsoft Edge, Version 84.0 or newer

    Server—2.1 GHz processor with 16+ cores, 16 GB RAM, and 100 Mb network card. See the instruction manual for minimum and high-performance recommendations.

    Operating Systems—Microsoft Windows 10 Enterprise, Windows Server 2016, and Windows Server 2019

    Network—1 Gbps network recommended; 100 Mbps network minimum