html{display:none} SEL-651R Installed Accessories | Schweitzer Engineering Laboratories

    SEL-651R Installed Accessories

    Use the keys below to identify installed accessories located in the 19th and 20th positions of the SEL-651R Part Number.

    To order SEL-651R accessories, please refer to the SEL-651R ordering information on configurator page, or contact your SEL sales or customer service representative for assistance.

    DescriptionKeyPhoto
    Accessory Shelf10
    Accessory Shelf
    Accessory Shelf

    Dual-Door Enclosures

    Single-Door Enclosures

    Voltage Input Fuse Block (Secondary Voltages)11
    Voltage Input Fuse Block (Secondary Voltages)
    Voltage Input Fuse Block

    Dual-Door Enclosures

    Single-Door Enclosures

    AC Transfer Switch13
    AC Transfer Switch
    100 W Cabinet Heater14
    100W Cabinet Heater
    SEL-2401 Satellite-Synchronized Clock (24010XXX0) Accessory16
    SEL-2401 Satellite-Synchronized Clock (24010XXX0) Accessory
    SEL-2725 Ethernet Switch (2725D33XX) Accessory 17
    SEL-2725 Ethernet Switch
    SEL-3031 Serial Radio Transceiver (30310W01XXX) Accessory18
    SEL-3031 Serial Radio Transceiver
    Two SEL-2812MR Fiber-Optic Transceivers1A
    Two SEL-2812MR Transceivers
    SEL-3061 Cellular Router1G
    SEL-3061 Cellular Router
    2-Pin Socket for Low-Voltage Close20
    2-Pin Socket for Low Voltage Close
    8-Pin Socket for Voltage Inputs (MS5015, Size 22)21
    8-Pin Socket for Voltage Inputs (MS5015 Size 22)
    4-Pin Socket for Low-Energy Analog (LEA) Inputs (MS5015, Size 22)22
    4-Pin Socket for LEA Inputs (MS5015, Size 22)
    3-Pin Socket for Input Power (MS26482, Size 12)30
    3-Pin Socket for Input Power (MS26482 Size 12)
    8-Pin Socket for Voltage Inputs (MS26482, Size 12)C3
    8-Pin Socket for Voltage Inputs (MS26482, Size 12)
    The security package includes the SEL-3622 and a door position indication switch. The door position indication switch is wired to inputs on the SEL-651R and the SEL-3622 allowing reporting in both SCADA and Syslog systems.EKEK
    Installed Accessory Packages (These packages are combinations of the installed accessories listed above.)
    2-Pin Socket for Low-Voltage Close and 8-Pin Socket for Voltage Inputs (MS5105, Size 22)A0
    Universal Fuse Block (Input Power), Voltage Input Fuse Block (Secondary Voltages), AC Transfer Switch, 2-Pin Socket for Low-Voltage Close, and 8-Pin Socket for Voltage Inputs (MS5015, Size 22)A1
    Accessory Shelf, Universal Fuse Block, and 2-Pin Socket for Low-Voltage CloseA3
    100 W Heater and 2-Pin Socket for Low-Voltage CloseA4
    SEL-2401 Satellite-Synchronized Clock (24010XXX0) Accessory and 2-Pin Socket for Low-Voltage CloseA5
    Accessory Shelf, Universal Fuse Block (Incoming Power), 100 W Heater, and 3-Pin Socket for Incoming Power (MS5015, Size 22)A8
    Voltage Input Fuse Block (Secondary Voltages), Universal Fuse Block (Incoming Power), 100 W Heater, SEL-2401 Satellite-Synchronized Clock (24010XXX0) Accessory on Bottom of Accessory Shelf, 2-Pin Socket for Low-Voltage Close, and 8-Pin Socket for Voltage Inputs (MS5015, Size 22)A9
    Universal Fuse Block (Input Power), Voltage Input Fuse Block (Secondary Voltages), AC Transfer Switch, 2-Pin Socket for Low-Voltage Close, 8-Pin Socket for Voltage Inputs (MS5015, Size 22), and Door Switch Wired to InputAA
    Two 3-Pin Sockets for Input Power (MS26482, Size 12) and AC Transfer SwitchB0
    Two 3-Pin Sockets for Input Power (MS26482, Size 12), 8-Pin Socket for Voltage Inputs (MS5015, Size 22), and AC Transfer SwitchB1
    Accessory Shelf, Universal Fuse Block (Input Power), and 3-Pin Socket for Input Power (MS26482, Size 12)B2
    Accessory Shelf, Universal Fuse Block (Input Power), 3-Pin Socket for Input Power (MS26482, Size 12), and 100 W Cabinet HeaterB3
    Accessory Shelf and 3-Pin Socket for Input Power (MS26482, Size 12)B4
    Accessory Shelf, Universal Fuse Block (Incoming Power), Two 3-Pin Sockets for Input Power (MS26482, Size 12), and AC Transfer SwitchB6
    Accessory Shelf, Voltage Input Fuse Block (Secondary Voltages), Universal Fuse Block (Incoming Power), Two 3-Pin Sockets for Input Power (MS26482, Size 12), AC Transfer Switch, and 100 W HeaterB7
    3-Pin Socket for Input Power (MS26482, Size 12) and 100 W HeaterB9
    AC Transfer Switch, SEL-2401 Satellite-Synchronized Clock (24010XXX0) Accessory, and Two 3-Pin Sockets for Input Power SupplyBA
    8-Pin Socket for Voltage Inputs (MS26482, Size 12), 5-Pin Socket for AC Input (MS5015, Size 22), and AC Transfer SwitchC4
    3-Pin Socket for Input Power (MS26482, Size 12) and 8-Pin Socket for Voltage Inputs (MS26482, Size 12)C7
    Accessory Shelf and Voltage Input Fuse Block (Secondary Voltages)D2
    100 W Cabinet Heater and SEL-2401 Satellite-Synchronized Clock (24010XXX0) AccessoryD3
    100 W Cabinet Heater and Accessory ShelfD4
    Voltage Input Fuse Block (Secondary Voltages), 100 W Cabinet Heater, and SEL-2401 Satellite-Synchronized Clock (24010XXX0) AccessoryD5
    Voltage Input Fuse Block (Secondary Voltages) and SEL-2401 Satellite-Synchronized Clock (24010XXX0) AccessoryD6
    100 W Heater and AC Transfer SwitchD8
    SEL-2401 Satellite-Synchronized Clock (24010XXX0) Accessory and SEL-3031 Serial Radio Transceiver (30310W01XXX) AccessoryD9
    SEL-2401 Satellite-Synchronized Clock (24010XXX0) Accessory and 3-Pin Socket for Input Power Supply (MS26482, Size 12)DA
    Accessory Shelf and AC Transfer SwitchDC
    Accessory Shelf, Voltage Input Fuse Block, Universal Fuse Block, and 100 W HeaterDE
    SEL-2401 Satellite-Synchronized Clock Accessory (24010XXX0), Voltage Input Fuse Block, Universal Fuse Block and 100W HeaterG5
    Bundled Accessories (Shipped in Box With SEL-651R but Not Installed on the Control): Enter the two digits shown in the last two positions of the part number.
    NoneXX 
    SEL-C553 40-Foot 32-Pin Control Cable, Female to Female; and SEL-C533 40-Foot 3-Pin AC Input Power Cable (MS26482, Size 12)A2
    Security Sleeve (2" Diameter)01
    security_sleeve
    Two Security Sleeves (2" Diameter)02
    security_sleeve
    Three Security Sleeves (2" Diameter)03
    security_sleeve
    Four Security Sleeves (2" Diameter)04
    security_sleeve
    Five Security Sleeves (2" Diameter)05
    security_sleeve
    Security Strap06
    Security Strap and One Security Sleeve (2" Diameter)07
    Security Strap and Two Security Sleeves (2" Diameter)08
    Security Strap and Three Security Sleeves (2" Diameter)09
    Security Strap and Four Security Sleeves (2" Diameter)10

    Literature

    Documents sorted by newest first.

    Literature

    Publications

    Drawings