html{display:none} SEL-651R Recloser Compatibility | Schweitzer Engineering Laboratories

    SEL-651R Recloser Compatibility

    The list below shows SEL-651R control cable interfaces and the reclosers each interface supports:

    14-Pin Traditional Three-Phase Trip

    G&W

    Viper-S
    Viper-G

    ABB

    Joslyn TriMod 300R

    Eaton (Cooper)

    NOVA Auxiliary-Powered
    CXE
    RE, RVE, RXE
    VSA, VSO, VWE
    VWVE27, VWVE38X
    WE
    WVE27, WVE38X

    Hawker-Siddeley (FKI Whipp & Bourne)

    GVR (when equipped with interface module)

    19-Pin Control-Powered Three-Phase Trip

    G&W

    Control-Power Viper-S

    Eaton (Cooper)

    NOVA Control-Powered

    24-Pin Single-Phase Trip-Capable

    ABB

    OVR-3 (15 and 27 kV only)
    VR-3S (15 and 27 kV only)

    26-Pin Single-Phase Trip-Capable

    Eaton (Cooper)

    NOVA Triple-Single (TS)
    NOVA Single-Tank Triple-Single (STS)

    27-Pin Single-Phase Trip-Capable

    ABB

    Joslyn TriMod 600R

    32-Pin Single-Phase Trip-Capable

    G&W

    Viper-LT
    Viper-ST

    ABB

    Elastimold MVR
    Gridshield 32-Pin (15, 27, 38 kV)

    Eaton (COOPER)

    NOVA NX-T
    NOVA NX-STS

    Togami

    FAULT CLEAR (27 kV)

    40-Pin single-phase trip-capable

    Siemens

    SDR Triple-Single

    40-pin three-phase

    Siemens

    SDR Three-Phase

    42-pin multi-recloser single-phase trip-capable

    G&W

    Viper-LT
    Viper-ST

    ABB

    Elastimold MVR
    Gridshield 32-Pin (15, 27, 38 kV)
    Gridshield 42-Pin (15, 27, 38 kV)

    Eaton (Cooper)

    NOVA NX-T
    NOVA NX-STS

    Romagnole

    iGrid

    Siemens

    SDR Three-Phase
    SDR Triple-Single

    Tavrida

    OSM_150

    Literature

    Documents sorted by newest first.

    Literature

    Publications

    Drawings