html{display:none} SEL-651RA Installed Accessories | Schweitzer Engineering Laboratories

    SEL-651RA Installed Accessories

    Use the keys below to identify installed accessories located in the 20th through 24th positions of the SEL-651RA part number.

    To order SEL-651RA accessories, please refer to the SEL-651RA ordering information on the the configurator page or contact your SEL sales or customer service representative for assistance.

    Accessory InfrastructureKeyPhoto
    Accessory Mounting Kit With 12 V Auxiliary Terminal Block1Photo Not Available
    Fuse Block for Field Wiring2Photo Not Available
    Terminal Block Wired to I/O3Photo Not Available
    100 W Heater4100 W Heater
    Accessory Mounting Kit With 12 V Auxiliary Terminal Block and Fuse Block for Field WiringAPhoto Not Available
    Fuse Block for Field Wiring and Terminal Block Wired to I/OBPhoto Not Available
    Accessory Mounting Kit With 12 V Auxiliary Terminal Block and 100 W HeaterCPhoto Not Available
    Fuse Block for Field Wiring and 100 W HeaterDPhoto Not Available
    Accessory Mounting Kit With 12 V Auxiliary Terminal Block, Fuse Block for Field Wiring, and 100 W HeaterEPhoto Not Available
    Fuse Block for Field Wiring, Terminal Block Wired to I/O, and 100 W HeaterFPhoto Not Available

    Use the keys below to identify accessories located in the 21st position of the SEL-651RA part number.

    Low-Voltage Close and Secondary Input Voltage ConnectorsKeyPhoto
    Low-Voltage Close Connector (2-pin female)12-Pin Socket for Low-Vltage Close
    8-Pin Connector for Voltage Inputs (MS5015 Size 22)28-Pin Socket for Voltage Inputs (MS5015, Size 22)
    8-Pin Connector for LEA Voltage Inputs (MS26482 Size 12)38-Pin Socket for Voltage Inputs (MS26482, Size 12)
    4-Pin Connector for LEA Inputs (MS5015 Size 22)44-Pin Socket for Voltage Inputs (MS5015, Size 22)
    Low-Voltage Close Connector (2-pin female) and 8-Pin Connector for Voltage Inputs (MS5015 Size 22)ACombination of Accessories Shown Above
    Low-Voltage Close Connector (2-pin female) and 8-Pin Connector for LEA Voltage Inputs (MS26482 Size 12)BCombination of Accessories Shown Above
    Low-Voltage Close Connector (2-pin female) and 4-Pin Connector for LEA Inputs (MS5015 Size 22)CCombination of Accessories Shown Above
    8-Pin Connector for Voltage Inputs (MS5015 Size 22) and 8-Pin Connector for LEA Voltage Inputs (MS26482 Size 12)DCombination of Accessories Shown Above
    8-Pin Connector for Voltage Inputs (MS5015 Size 22) and 4-Pin Connector for LEA Inputs (MS5015 Size 22)ECombination of Accessories Shown Above
    Low-Voltage Close Connector (2-pin female), 8-Pin Connector for Voltage Inputs (MS5015 Size 22), and 8-Pin Connector for LEA Voltage Inputs (MS26482 Size 12)FCombination of Accessories Shown Above
    Low-Voltage Close Connector (2-pin female), 8-Pin Connector for Voltage Inputs (MS5015 Size 22), and 4-Pin Connector for LEA Inputs (MS5015 Size 22)GCombination of Accessories Shown Above

    Use the keys below to identify accessories located in the 22nd and 23rd position of the SEL-651RA part number.

    AccessoriesKeyPhoto
    2-Pin Male Connector for Incoming Power (MS5015 Size 22)102-Pin Male Socket for Incoming Power 
    3-Pin Male Connector for Incoming Power (MS5015 Size 22)113-pin male AC power supply socket
    SEL-2401 Satellite-Synchronized Clock13SEL-2401
    SEL-3031 Serial Radio Transceiver (configurable)15SEL-3031
    SEL-3061 Cellular Router17SEL-3061
    2-Pin Male Connector for Incoming Power (MS5015 Size 22) and SEL-2401 Satellite-Synchronized Clock (configurable)A0Combination of Accessories Shown Above
    2-Pin Male Connector for Incoming Power (MS5015 Size 22) and SEL-3031 Serial Radio Transceiver (configurable)A2Combination of Accessories Shown Above
    3-Pin Male Connector for Incoming Power (MS5015 Size 22) and SEL-2401 Satellite Synchronized Clock (configurable) A3Combination of Accessories Shown Above
    3-Pin Male Connector for Incoming Power (MS5015 Size 22) and SEL-3031 Serial Radio Transceiver (configurable)A5Combination of Accessories Shown Above
    SEL-2401 Satellite-Synchronized Clock and SEL-3031 Serial Radio Transceiver (configurable)A7Combination of Accessories Shown Above
    2-Pin Male Connector for Incoming Power, SEL-2401 Satellite-Synchronized Clock, and SEL-3031 Serial Radio Transceiver (configurable)A8Combination of Accessories Shown Above

    Use the keys below to identify bundled accessories located in the 24th position of the SEL-651RA part number. These accessories are shipped in the box with the SEL-651RA but are not installed.

    Bundled Accessories (Shipped With but Not Installed)KeyPhoto
    Security Sleeve (2" diameter)1Security Sleeve (2' Diameter)
    Two Security Sleeves (2" diameter)2Security Sleeve (2' Diameter)Security Sleeve (2' Diameter)
    Three Security Sleeves (2" diameter)3Security Sleeve (2' Diameter)Security Sleeve (2' Diameter)Security Sleeve (2' Diameter)
    Four Security Sleeves (2" diameter)4Security Sleeve (2' Diameter)Security Sleeve (2' Diameter)Security Sleeve (2' Diameter)Security Sleeve (2' Diameter)
    Five Security Sleeves (2" diameter)5Security Sleeve (2' Diameter)Security Sleeve (2' Diameter)Security Sleeve (2' Diameter)Security Sleeve (2' Diameter)Security Sleeve (2' Diameter)
    Retrofit Mounting AdapterAPhoto Not Available
    Retrofit Mounting Adapter and Security Sleeve (2" diameter)BPhoto Not Available
    Retrofit Mounting Adapter and Two Security Sleeves (2" diameter)CPhoto Not Available
    Retrofit Mounting Adapter and Three Security Sleeves (2" diameter)DPhoto Not Available
    Retrofit Mounting Adapter and Four Security Sleeves (2" diameter)EPhoto Not Available
    Retrofit Mounting Adapter and Five Security Sleeves (2" diameter)FPhoto Not Available

    Literature

    Documents sorted by newest first.

    Literature

    Publications

    Drawings