html{display:none} SEL-ARU Underground AutoRANGER Fault Indicator - Specifications | Schweitzer Engineering Laboratories

    Specifications

     SEL-ARUSEL-ARU With Fiber-Optic Display
    Trip Thresholds50 to 1,200 A
    Voltage RangeEqual to voltage class of shielded underground cable
    Maximum Fault Current25 kA for 10 cycles
    Minimum Operating Current3 A
    Current-Activated Timed Reset0, 2, 4, 8, or 12 hoursN/A
    Time Reset With Current Reset OverrideN/A0, 2, 4, or 8 hours
    Battery (for BEACON LED display only)3.6 V high-capacity lithium battery with a 20-year shelf life
    Trip Response TimeFunction of trip threshold
    Inrush Restraint Response Time5 cycles
    Mounting Diameter RangesStandard: 0.75" to 2.10" (19 mm to 53 mm)
    Optional large core: 1.8" to 2.5" (46 mm to 64 mm)
    Standard: 0.75" to 2.10" (19 mm to 53 mm)
    Optional large core: 1.8" to 2.5" (46 mm to 64 mm)
    Approximate Weight560 g (1.25 lbs) 840 g (1.85 lbs)
    Temperature Range–40° to +85°C (–40° to +185°F)