html{display:none} SEL-CRD Overhead Current Reset Fault Indicator | Schweitzer Engineering Laboratories

    SEL-CRD

    Overhead Current Reset Fault Indicator

    The SEL-CRD is used for fault location on overhead power distribution systems. It is powered by load current and indicates a faulted line condition by showing a large red reflective target display. The SEL-CRD automatically resets upon restoration of load current that meets the minimum load requirement.

    SEL-CRDs can be installed with a single hot stick, have a 1 ms response time, and significantly reduce fault-finding times. The UV-stabilized polycarbonate housing, vinyl-coated core, and stainless steel spring make the SEL-CRD suitable for application in harsh outdoor conditions.

    Starting At

    $210

    Request a Follow-Up

    (0/250)

    *Required

    Request a Follow-Up


    The SEL-CRD is powered by line current—no battery is necessary.

    There is no minimum voltage requirement.

    The SEL-CRD automatically resets upon restoration of the load current.

    The inrush restraint feature prevents false tripping during recloser operations.

    The SEL-CRD is easy to install with a single hot stick.

    UV-stabilized materials provide excellent weatherability.

    Details

    The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.


    Sales Resource Central access is required to view the content in this tab.

    Sales Resource Central