html{display:none} SEL-CRD Overhead Current Reset Fault Indicator - Specifications | Schweitzer Engineering Laboratories

    Specifications

    Power SourceLoad current
    Nominal Trip Ratings100 to 1,200 A
    Trip Tolerance±10%
    System Voltage Range (L-L)Up to 38 kV
    Reset Time25 seconds at 3 A
    Reset Current3 A
    Maximum Fault Current25 kA
    Trip Response Time1 ms
    Inrush Restraint Response Time300 ms
    Outer Diameter Clamping Range0.30" to 1.10" (Specify the clamping diameter or range when ordering.)
    Housing MaterialUV-stabilized polycarbonate resin
    Transformer CoreSilicon steel with vinyl coating
    Approximate Weight510 g (1.12 lbs)