html{display:none} SEL-ER Overhead Electrostatic Reset Fault Indicator | Schweitzer Engineering Laboratories

    SEL-ER

    Overhead Electrostatic Reset Fault Indicator

    Apply the SEL-ER at overhead conductors from 10.35 kVL-L to 69 kVL-L system voltage. SEL-ER is powered by line voltage. It detects and displays permanent faulted line conditions by showing a large reflective red target. The red target remains visible after a permanent fault to allow line workers to locate the fault during the outage. The SEL-ER automatically resets after restoration of line voltage, making them ready to detect faults without line worker intervention.

    The SEL-ER is easy and quick to install on energized lines using a single hot stick. The hermetically sealed UV-stabilized housing and stainless-steel clamp make it tough enough to handle harsh outdoor environments.

    Select the BEACON LED display option for increased visibility in low-light conditions. The combination BEACON LED and target display provides optimal night and day indications. The intelligent energy-saving LED display conserves battery life by activating the LED only in reduced ambient light conditions. The mechanical target and sensor remain operational regardless of the amount of charge on the replaceable battery.

    Accessories and Tools for Fault Indicators and Sensors

    Starting At

    $132

    Request a Follow-Up

    (0/250)

    *Required

    Request a Follow-Up


    Energy-Harvesting, Automatic Reset—Apply the SEL-ER at strategic intervals along overhead conductors and at midfeeder disconnects to minimize fault-finding times and optimize reliability statistics. The inrush restraint feature prevents false tripping during recloser operations. After indicating a fault, the SEL-ER automatically resets its display upon restoration of system voltage.

    Easy-to-Spot Display Options—Find faults faster with a large red reflective target display that is easily seen during the day and reflective against light during the night. For low-light conditions, a dual-display option offers a red reflective target display and a super-bright red LED display for optimal night and day indication.

    Low Load Current—Install the SEL-ER where there is insufficient load current to power a current reset fault indicator. These sensors use voltage for power and reset.

    Details

    • The SEL-ER detects and holds its indication for permanent faults and is especially suited for lightly loaded distribution circuits.
    • The SEL-ER automatically resets after restoration of system voltage (minimum of 6 kVL-N for 20 minutes).
    • The SEL-ER can be applied at strategic intervals along overhead conductors and at midfeeder disconnects to minimize fault-finding time to help you achieve your reliability goals.
    • The inrush restraint feature prevents false tripping during recloser operations.
    • The large reflective red target is easy to spot, both at night and during the day.
    • There is zero maintenance with no battery (SEL-ER with mechanical target only).

    Video

    How To Install Electrostatic Reset (ERL) Fault Indicator

    The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.


    Sales Resource Central access is required to view the content in this tab.

    Sales Resource Central