html{display:none} SEL-ER Overhead Electrostatic Reset Fault Indicator - Specifications | Schweitzer Engineering Laboratories

    Specifications

     SEL-ERSEL-ER With BEACON LED Display
    Power SourceElectric field potential gradientElectric field potential gradient and high-capacity, long-life, replaceable lithium battery
    DisplayReflective red targetReflective red target and flashing red LED
    Nominal Trip Ratings50 to 1,200 A
    Trip Tolerance±10%
    System Voltage Range (L-L)10.35 kV to 69 kV
    Reset TimeApproximately 20 minutes at 6 kVL-N (Higher voltages result in quicker reset.)
    Maximum Fault Current25 kA for 10 cycles at 60 Hz
    Trip Response Time1 ms, optional 24 ms
    Inrush Restraint Response Time300 ms
    Outer Diameter Clamping Range0.16" to 1.40"
    Housing MaterialUV-stabilized polycarbonate resin
    Clamp MaterialStainless-steel clamp with a UV-stabilized rubber sleeve
    Temperature Range–40° to +85°C (–40° to +185°F)
    Approximate Weight386 g (0.85 lbs)408 g (0.90 lbs)