html{display:none} SEL-MR Manual Reset Fault Indicator - Specifications | Schweitzer Engineering Laboratories

    Specifications

     SEL-MRSEL-MR With Reset Button
    Nominal Trip Ratings100 A to 800 A200 to 800 A
    Trip Tolerance±10%
    Typical Trip Response Time12 ms
    Overhead System Voltage RangeUp to 38 kV (line-to-line)Not applicable to overhead conductors
    Underground System Voltage RangeEqual to voltage class of shielded underground cable
    Maximum Fault Current25 kA for 10 cycles
    Cable Diameter Range, Standard Core6.35 to 35.56 mm (0.25 to 1.4 in)15.24 to 35.56 mm (0.6 to 1.4 in)
    Cable Diameter Range, Large Core20.32 to 50.80 mm (0.8 to 2.0 in)30.48 to 58.42 mm (1.2 to 2.3 in)
    Temperature Range–40° to +85°C (–40° to +185°F)
    Approximate Weight140 g (0.31 lbs)170 g (0.37 lbs)