html{display:none} SEL-TR Underground Timed-Reset Fault Indicator - Specifications | Schweitzer Engineering Laboratories

    Specifications

    Power Source3.6 V lithium battery with a 20-year life
    Replaceable Battery2.4 Ah cell
    Nonreplaceable Battery8.5 Ah cell
    Nominal Trip Ratings50 to 1,200 A
    Trip Tolerance±10%
    Maximum Fault Current25 kA
    Reset Time2, 4, or 8
    Trip Response Time1 ms (optional 24 ms with delayed trip)
    Display OptionsBuilt-in flashing BEACON LED
    Standard remote
    Large remote
    BEACON Bolt LED
    SEL-8310 RadioRANGER Remote Fault Reader
    Outer Diameter Clamping Range0.50" to 1.6"
    Clamp MaterialStainless-steel clamp with a UV-stabilized rubber sleeve
    Temperature Range–40° to +85°C (–40° to +185°F)
    Approximate Weight400 g (0.88 lbs)