html{display:none} SEL-VIN Voltage Indicator - Specifications | Schweitzer Engineering Laboratories

    Specifications

    Power SourceTest point elbow terminator voltage
    Primary Voltage (L-L)2 kV to 35 kV
    Flash Response TimeProportional to voltage
    Elbow Style200 A or 600 A elbows with test points or basic insulating plugs
    Housing MaterialConductive EPDM rubber
    Temperature Range–40° to +85°C (–40° to +185°F)
    Approximate Weight100 to 180 g (0.22 to 0.40 lbs)