Distribution Protection and Control Features


Standard Feature
Model Optionƒ This function may be created using settings‡ Except phase currents
Distribution Control FeaturesSEL-351RS KESTRELSEL-651RSEL-651RA
Applications
Distribution Feeder Protection
Breaker Failure Protectionƒƒƒ
Generator Intertie Protection
Recloser Control
Synchronism Check
Underfrequency Load Shedding
Undervoltage Load Shedding
Protection
25 (G,T) Generator/Intertie Synchronism Check
27/59 Under-/Overvoltage
27I Inverse-Time Undervoltage
32 Directional Power Elements
50 (P,N,G,Q) Overcurrent Element (Phase, Neutral, Ground, Negative Sequence)
51 (P,N,G,Q) Time Overcurrent Element (Phase, Neutral, Ground, Negative Sequence)
51V/C VoltageRestrained/Controlled TimeOvercurrent
59I Inverse-Time Overvoltage
67 (P,N,Q) Directional Overcurrent (Phase, Neutral, Negative Sequence)
78VS Vector Shift
81 Over-/Underfrequency
81R Rate-of-Change of Frequency (df/dt)
81RF Fast Rate-of-Change of Frequency (ROCOF)
81W Frequency Window
Separate Neutral Overcurrent
Load-Encroachment Supervision
Low-Energy Analog (LEA) Voltage Inputs
Directional Sensitive Earth Fault Protection
Pilot Protection Logicƒƒ
Harmonic Blocking
Fast Islanding Detection
Arc Sense Technology (AST) High-Impedance Fault Detection
Phantom Phase Voltage
Current/Voltage Channels1/14/64/1
4/6⁺
Instrumentation and Control
79 Automatic Reclosing
Fault Locating
SE L ogic Control Equations With Remote Control Switches
SE L ogic Counters
Voltage Check on Closing
SE L ogic Nonvolatile Latch
Nonvolatile Local Control Switches
Display Points
Breaker/Recloser Wear Monitor
Trip Coil Monitorƒƒƒ
IEEE 1547-2018
Ethernet
IEC 61850
Simple Time Network Protocol (SNTP)
Power QualitySEL-351RS KestrelSEL-651RSEL-651RASEL-734BSEL-734WSEL-2431
Voltage Sag, Swell, and Interruption (VSSI)ƒ
Load/Signal Profile Recorder
Sequential Events Recorder
DNP3 Level 2 Outstation
IEEE C37.118 Synchrophasors
Harmonic Metering
RMS Metering