html{display:none} SEL-LPS Linear Power Supply | Schweitzer Engineering Laboratories

    SEL-LPS

    Linear Power Supply

    Provide auxiliary dc power to your protective relays in the classroom or lab. The SEL-LPS Linear Power Supply is backed by our 10-year worldwide warranty.

    Starting At

    $980

    Request a Follow-Up

    (0/250)

    *Required

    Request a Follow-Up


    The SEL-LPS is a general-purpose dc supply with two 24 Vdc and two 125 Vdc unregulated sources that can be combined to produce 24, 48, 125, or 250 Vdc at 50 VA. Low-voltage outputs supply +5 Vdc (500 mA), +15 Vdc (250 mA), and –15 Vdc (250 mA) of regulated power.

    Details

    • Compact desk/benchtop power supply for protective relay auxiliary power.
    • Safe solution to powering relays in laboratories, classrooms, and offices.
    • Four relay auxiliary power outputs.
      • Two 24 Vdc: connect in series for 48 Vdc.
      • Two 125 Vdc: connect in series for 250 Vdc.
    • Three regulated electronic-level outputs: +5 and ± 15 Vdc.

    The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.