html{display:none} Power Supplies Wall-Mount Power Supplies | Schweitzer Engineering Laboratories

    Power Supplies

    Wall-Mount Power Supplies

    SEL sells wall-mount ac power supplies as accessories for communications and networking equipment. These ac power supplies are commercial-temperature-rated and appropriate for testing and office environments.


    Request a Follow-Up

    (0/250)

    *Required

    Request a Follow-Up


    Part NumberInput VoltageOutput
    409-0011100 to 254 Vac5 Vdc at 3 W; USB Micro-B plug
    230-0600100 to 120 Vac5 Vdc at 2 A; 2.5 mm barrel plug
    230-0601100 to 240 Vac5 Vdc at 1.2 A; 0.7 mm barrel plug
    240-0056100 to 240 Vac15 Vdc at 2 A; Stripped leads with Ferrules
    Part NumberDescription
    240-1651International plug adapter for 230-0604 for UK, EU (Schuko), and Australia
    240-0055International plug adapter kit for 240-0056 for UK, EU, and Australia

    SEL purchases these wall-mount ac power supplies from others and resells them with the manufacturer’s original warranty.

    Details

    The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.