html{display:none} SFP Transceivers Small Form-Factor Pluggable (SFP) Transceivers | Schweitzer Engineering Laboratories

    SFP Transceivers

    Small Form-Factor Pluggable (SFP) Transceivers

    The following SEL devices use SFP transceivers for fiber-optic communication:

    • SEL ICON Integrated Communications Optical Network
    • SEL-2730M Managed 24-Port Ethernet Switch
    • SEL-2730U Unmanaged 24-Port Ethernet Switch
    • SEL-2731 Ethernet Switch
    • SEL-2741 Ethernet Switch
    • SEL-3350 Computing Platform
    • SEL-3390E4 Network Adapter Card
    • SEL-3390T Time and Ethernet Adapter Card
    • SEL-400 Series Relays With Five-Port Ethernet Card
    • SEL-400 Series Relays With TiDL Technology
    • SEL-T400L Time-Domain Line Protection
    • SEL-T401L Ultra-High-Speed Line Relay
    • SEL-TMU TiDL Merging Unit
    • SEL-TWFL Dual Traveling-Wave Fault Locator and 12-Channel MHz Recorder

    Request a Follow-Up

    (0/250)

    *Required

    Request a Follow-Up


    SEL has qualified a range of SFP transceivers that meet the required temperature and environmental specifications of SEL products.

    Details

    The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.


    Ethernet

    Please confirm that the Ethernet SFP transceiver will meet application requirements and is compatible with the SEL device as indicated in the “Supported by” column.

    Gigabit Ethernet SFP Transceivers

    Part NumberInterfaceModeTypeConnectorDistance (km)Wavelength (nm)TX Power (dBm max. to min.)RX Sens. Max. (dBm)RX Sens. Min. (dBm)OrderingSupported by
    8115-0110/100/1000BASE‑T CopperRJ450.1    Order NowSEL-2730M, SEL-2731, SEL-2741
    8131-011000BASE‑SXMMDual-Fiber LC0.3 (62.5/125 µm)
    0.55 (50/125 µm)
    850–2.5 to –90–18Order NowSEL-T400L, SEL-T401L, SEL-TWFL, SEL-2730M, SEL-2730U, SEL-2731, SEL-2741, SEL-3350, SEL-3390E4, SEL-3390T, SEL-400G, SEL-401, SEL-411L, SEL-421, SEL-451, SEL-487B, SEL-487E, SEL-8021-01, SEL-8022-01, SEL-8036-01, SEL-8036-02
    8130-011000BASE‑LXSMDual-Fiber LC101310–3 to –9.5–3–21Order NowSEL-T400L, SEL-T401L, SEL-TWFL, SEL-2730M, SEL-2730U, SEL-2731, SEL-2741, SEL-3350, SEL-3390E4, SEL-3390T, SEL-400G, SEL-401, SEL-411L, SEL-421, SEL-451, SEL-487B, SEL-487E, SEL-8021-01, SEL-8022-01, SEL-8036-01, SEL-8036-02
    8130-021000BASE‑LXSMDual-Fiber LC201310–1 to –6–3–22Order NowSEL-T400L, SEL-T401L, SEL-TWFL, SEL-2730M, SEL-2730U, SEL-2731, SEL-2741, SEL-3350, SEL-3390E4, SEL-3390T, SEL-400G, SEL-401, SEL-411L, SEL-421, SEL-451, SEL-487B, SEL-487E, SEL-8021-01, SEL-8022-01, SEL-8036-01, SEL-8036-02
    8130-031000BASE‑LXSMDual-Fiber LC3013100 to –5–3–24Order NowSEL-T400L, SEL-T401L, SEL-TWFL, SEL-2730M, SEL-2730U, SEL-2731, SEL-2741, SEL-3350, SEL-3390E4, SEL-3390T, SEL-400G, SEL-401, SEL-411L, SEL-421, SEL-451, SEL-487B, SEL-487E, SEL-8021-01, SEL-8022-01, SEL-8036-01, SEL-8036-02
    8130-041000BASE‑LXSMDual-Fiber LC4013103 to –2–3–24Order NowSEL-T400L, SEL-T401L, SEL-TWFL, SEL-2730M, SEL-2730U, SEL-2731, SEL-2741, SEL-3350, SEL-3390E4, SEL-3390T, SEL-400G, SEL-401, SEL-411L, SEL-421, SEL-451, SEL-487B, SEL-487E, SEL-8021-01, SEL-8022-01, SEL-8036-01, SEL-8036-02
    8130-051000BASE‑XDSMDual-Fiber LC5015500 to –5–3–24Order NowSEL-T400L, SEL-T401L, SEL-TWFL, SEL-2730M, SEL-2730U, SEL-2731, SEL-2741, SEL-3350, SEL-3390E4, SEL-3390T, SEL-400G, SEL-401, SEL-411L, SEL-421, SEL-451, SEL-487B, SEL-487E, SEL-8021-01, SEL-8022-01, SEL-8036-01, SEL-8036-02
    8130-061000BASE‑ZXSMDual-Fiber LC8015505 to 0–3–24Order NowSEL-T400L, SEL-T401L, SEL-TWFL, SEL-2730M, SEL-2730U, SEL-2731, SEL-2741, SEL-3350, SEL-3390E4, SEL-3390T, SEL-400G, SEL-401, SEL-411L, SEL-421, SEL-451, SEL-487B, SEL-487E, SEL-8021-01, SEL-8022-01, SEL-8036-01, SEL-8036-02
    8130-081000BASE‑ZXSMDual-Fiber LC16015505 to 1–10–36Order NowSEL-T400L, SEL-T401L, SEL-TWFL, SEL-2730M, SEL-2730U, SEL-2731, SEL-2741, SEL-3350, SEL-3390E4, SEL-400G, SEL-401, SEL-411L, SEL-421, SEL-451, SEL-487B, SEL-487E, SEL-8021-01, SEL-8022-01, SEL-8036-01, SEL-8036-02
    8130-101000BASE‑ZXSMDual-Fiber LC20015508 to 5–10–36Order NowSEL-T400L, SEL-T401L, SEL-TWFL, SEL-2730M, SEL-2730U, SEL-2731, SEL-2741, SEL-3350, SEL-3390E4, SEL-400G, SEL-401, SEL-411L, SEL-421, SEL-451, SEL-487B, SEL-487E, SEL-8021-01, SEL-8022-01, SEL-8036-01, SEL-8036-02
    8132-011000BASE‑BXSMSingle-Fiber LC101310 TX, 1490 RX–3 to –9–3–20Order NowSEL-2730M, SEL-2730U, SEL-2731, SEL-2741, SEL-3350, SEL-3390E4, SEL-8021-01, SEL-8022-01, SEL-8036-01, SEL-8036-02
    8132-111000BASE‑BXSMSingle-Fiber LC101490 TX, 1310 RX–3 to –9–3–20Order NowSEL-2730M, SEL-2730U, SEL-2731, SEL-2741, SEL-3350, SEL-3390E4, SEL-8021-01, SEL-8022-01, SEL-8036-01, SEL-8036-02
    8132-021000BASE‑BXSMSingle-Fiber LC201310 TX, 1490 RX–3 to –8–3–22Order NowSEL-2730M, SEL-2730U, SEL-2731, SEL-2741, SEL-3350, SEL-3390E4, SEL-8021-01, SEL-8022-01, SEL-8036-01, SEL-8036-02
    8132-121000BASE‑BXSMSingle-Fiber LC201490 TX, 1310 RX–3 to –8–3–22Order NowSEL-2730M, SEL-2730U, SEL-2731, SEL-2741, SEL-3350, SEL-3390E4, SEL-8021-01, SEL-8022-01, SEL-8036-01, SEL-8036-02
    8132-031000BASE‑BXSMSingle-Fiber LC401310 TX, 1490 RX2 to –3–3–23Order NowSEL-2730M, SEL-2730U, SEL-2731, SEL-2741, SEL-3350, SEL-3390E4, SEL-8021-01, SEL-8022-01, SEL-8036-01, SEL-8036-02
    8132-131000BASE‑BXSMSingle-Fiber LC401490 TX, 1310 RX2 to –3–3–23Order NowSEL-2730M, SEL-2730U, SEL-2731, SEL-2741, SEL-3350, SEL-3390E4, SEL-8021-01, SEL-8022-01, SEL-8036-01, SEL-8036-02
    8132-041000BASE‑BXSMSingle-Fiber LC601310 TX, 1490 RX4 to –1–3–26Order NowSEL-2730M, SEL-2730U, SEL-2731, SEL-2741, SEL-3350, SEL-3390E4, SEL-8021-01, SEL-8022-01, SEL-8036-01, SEL-8036-02
    8132-141000BASE‑BXSMSingle-Fiber LC601490 TX, 1310 RX4 to –1–3–26Order NowSEL-2730M, SEL-2730U, SEL-2731, SEL-2741, SEL-3350, SEL-3390E4, SEL-8021-01, SEL-8022-01, SEL-8036-01, SEL-8036-02
    8133-311000BASE‑CWDMASMDual-Fiber LC8015705 to 0–3–27Order NowSEL-8021-01, SEL-8022-01
    8133-321000BASE‑CWDMASMDual-Fiber LC8015905 to 0–3–27Order NowSEL-8021-01, SEL-8022-01

    AMaximum rated environmental operating temperature of CWDM SFPs is +50°C (+122°F) ambient.

    Please contact us if you require Gigabit Ethernet SFPs for the SEL-8020-01.

    Fast Ethernet SFP Transceivers

    Part Number InterfaceModeTypeConnectorDistance (km)Wavelength (nm)TX Power (dBm max. to min.)RX Sens. Max (dBm)RX Sens. Min (dBm)OrderingSupported by
    8115-0110/100/1000BASE‑T CopperRJ450.1    Order NowSEL-2730M, SEL-2731, SEL-2741
    8109-01100BASE‑FXMMDual-FiberLC21310–14 to –24–12–31Order NowSEL-T401L, SEL-TWFL, SEL-2731, SEL-2741, SEL-3350, SEL-3390E4, SEL-3390T, SEL-400G, SEL-401, SEL-411L, SEL-421, SEL-451, SEL-487B, SEL-487E
    8103-01100BASE‑FXMMDual-FiberLC21310–14 to –24–12–31Order Now

    SEL-T401L, SEL-TMU, SEL-TWFL, SEL-400G, SEL-401, SEL-411L, SEL-421, SEL-451, SEL-487B, SEL-487E

    8104-01100BASE‑LXSMDual-FiberLC201310–8 to –14–8–31Order NowSEL-2731, SEL-2741, SEL-3350, SEL-3390E4, SEL-3390T
    8104-02100BASE‑EXSMDual-FiberLC5013100 to –5–8–34Order NowSEL-2731, SEL-2741, SEL-3350, SEL-3390E4, SEL-3390T
    8104-03100BASE‑ZXSMDual-FiberLC8015500 to –5–8–34Order NowSEL-2731, SEL-2741, SEL-3350, SEL-3390E4, SEL-3390T
    8104-04100BASE‑ZXSMDual-FiberLC12015505 to 0–8–34Order NowSEL-2731, SEL-2741, SEL-3350, SEL-3390E4, SEL-3390T
    8104-05100BASE‑ZXSMDual-FiberLC16015505 to 2–10–35Order NowSEL-2731, SEL-2741, SEL-3350, SEL-3390E4, SEL-3390T
    8105-01100BASE‑LXSMDual-FiberLC201310–8 to –14–8–31Order NowSEL-2731, SEL-2741, SEL-8036-01, SEL-8036-02
    8105-02100BASE‑EXSMDual-FiberLC5013100 to –5–8–34Order NowSEL-2731, SEL-2741, SEL-8036-01, SEL-8036-02
    8105-03100BASE‑ZXSMDual-FiberLC8015500 to –5–8–34Order NowSEL-2731, SEL-2741, SEL-8036-01, SEL-8036-02
    8105-04100BASE‑ZXSMDual-FiberLC12015505 to 0–8–34Order NowSEL-2731, SEL-2741, SEL-8036-01, SEL-8036-02
    8105-05100BASE‑ZXSMDual-FiberLC16015505 to 2–10–35Order NowSEL-2731, SEL-2741, SEL-8036-01, SEL-8036-02
    8105-07100BASE‑ZXSMDual-FiberLC24015508 to 5–10–45Order NowSEL-2731, SEL-2741, SEL-8036-01, SEL-8036-02
    8106-01100BASE‑FXMMDual-FiberLC21310–12 to –19–8–30Order NowSEL-2731, SEL-2741, SEL-8036-01, SEL-8036-02
    8107-02100BASE‑BXSMSingle-FiberLC201310 TX, 1550 RX–8 to –14–8–33Order NowSEL-2731, SEL-2741, SEL-8036-01, SEL-8036-02
    8107-12100BASE‑BXSMSingle-FiberLC201550 TX, 1310 RX–8 to –14–8–33Order NowSEL-2731, SEL-2741, SEL-8036-01, SEL-8036-02
    8140-01100BASE‑FXMMDual-FiberLC0.55 (62.5/125 µm)
    2 (50/125 µm)
    1310–14 to –20–8–30Contact UsSEL-T401L

    Sonet

    Please confirm that the SONET SFP transceiver will meet application requirements and is compatible with the SEL device as indicated in the "Supported by" column.

    OC-48 SONET SFP Transceivers

    Part NumberInterfaceModeTypeConnectorDistance (km)Wavelength (nm)TX Power (dBm max. to min.)RX Sens. Max. (dBm)RX Sens. Min. (dBm)OrderingSupported by
    8120OC-48SMDual-FiberLC21310–3 to –9.5–3–18Order NowSEL-8020-01, SEL-8021-01, SEL-8022-01
    8121OC-48SMDual-FiberLC1513100 to –50–18Order NowSEL-8020-01, SEL-8021-01, SEL-8022-01
    8122OC-48SMDual-FiberLC4013103 to –2–9–28Order NowSEL-8020-01, SEL-8021-01, SEL-8022-01
    8123OC-48SMDual-FiberLC8015503 to –2–9–28Order NowSEL-8020-01, SEL-8021-01, SEL-8022-01
    8124OC-48SMDual-FiberLC10015505 to 0–9–28Order NowSEL-8020-01, SEL-8021-01, SEL-8022-01
    8125-01OC-48SMDual-FiberLC12015505 to 1–9–30Order NowSEL-8020-01, SEL-8021-01, SEL-8022-01
    8125-02OC-48SMDual-FiberLC16015508 to 5–9–30Order NowSEL-8020-01, SEL-8021-01, SEL-8022-01
    8127-01OC-48SMSingle-FiberLC51310 TX, 1550 RX–3 to –10–3–18Order NowSEL-8020-01, SEL-8021-01, SEL-8022-01
    8127-11OC-48SMSingle-FiberLC51550 TX, 1310 RX–3 to –10–3–18Order NowSEL-8020-01, SEL-8021-01, SEL-8022-01
    8127-02OC-48SMSingle-FiberLC201310 TX, 1550 RX0 to –50–18Order NowSEL-8020-01, SEL-8021-01, SEL-8022-01
    8127-12OC-48SMSingle-FiberLC201550 TX, 1310 RX0 to –50–18Order NowSEL-8020-01, SEL-8021-01, SEL-8022-01
    8127-03OC-48SMSingle-FiberLC401310 TX, 1550 RX3 to –20–20Order NowSEL-8020-01, SEL-8021-01, SEL-8022-01
    8127-13OC-48SMSingle-FiberLC401550 TX, 1310 RX3 to –20–20Order NowSEL-8020-01, SEL-8021-01, SEL-8022-01
    8127-04OC-48SMSingle-FiberLC801510 TX, 1590 RX3 to –2–9–28Order NowSEL-8020-01, SEL-8021-01, SEL-8022-01
    8127-14OC-48SMSingle-FiberLC801590 TX, 1510 RX3 to –2–9–28Order NowSEL-8020-01, SEL-8021-01, SEL-8022-01
    8128-01OC-48MMSingle-FiberLC0.31310 TX, 1550 RX0 to –9–3–15Order NowSEL-8020-01, SEL-8021-01, SEL-8022-01
    8128-11OC-48MMSingle-FiberLC0.31550 TX, 1310 RX0 to –9–3–15Order NowSEL-8020-01, SEL-8021-01, SEL-8022-01
    8129-11OC-48SMDual-FiberLC401470 (CWDMA)3 to –20–20Order NowSEL-8021-01, SEL-8022-01
    8129-15OC-48SMDual-FiberLC401550 (CWDMA)3 to –20–20Order NowSEL-8021-01, SEL-8022-01

    AMaximum rated environmental operating temperature of CWDM SFPs is +50°C (+122°F) ambient.

    OC-12 SONET SFP Transceivers

    Part NumberInterfaceModeTypeConnectorDistance (km)Wavelength (nm)TX Power (dBm max. to min.)RX Sens. Max. (dBm)RX Sens. Min. (dBm)OrderingSupported by
    8110-01OC-12SMDual-FiberLC201310–8 to –14–5–28Order NowSEL-8021-01, SEL-8022-01
    8110-02OC-12SMDual-FiberLC4013102 to –3–8–28Order NowSEL-8021-01, SEL-8022-01
    8110-03OC-12SMDual-FiberLC8015502 to –3–8–29Order NowSEL-8021-01, SEL-8022-01
    8110-04OC-12SMDual-FiberLC12015505 to 0–9–34Order NowSEL-8021-01, SEL-8022-01
    8110-05OC-12SMDual-FiberLC16015505 to 1–9–37Order NowSEL-8021-01, SEL-8022-01
    8110-06OC-12SMDual-FiberLC20015506 to 3–9–38Order NowSEL-8021-01, SEL-8022-01
    8111-01OC-12MMDual-FiberLC11310–12 to –19–8–26Order NowSEL-8021-01, SEL-8022-01
    8114-11OC-12SMDual-FiberLC801470 (CWDMA)5 to 0–8–29Order NowSEL-8021-01, SEL-8022-01
    8114-12OC-12SMDual-FiberLC801550 (CWDMA)5 to 0–8–29Order NowSEL-8021-01, SEL-8022-01
    8114-21OC-12SMDual-FiberLC1201610 (CWDMA)5 to 0–9–34Order NowSEL-8021-01, SEL-8022-01
    8114-31OC-12SMDual-FiberLC1601610 (CWDMA)5 to 1–9–37Order NowSEL-8021-01, SEL-8022-01

    AMaximum rated environmental operating tempurature of CWDM SFPs is +50°C (+122°F) ambient.

    OC-3 SONET SFP Transceivers

    Part NumberInterfaceModeTypeConnectorDistance (km)Wavelength (nm)TX Power (dBm max. to min.)RX Sens. Max. (dBm)RX Sens. Min. (dBm)OrderingSupported by
    8105-01OC-3SMDual-FiberLC201310–8 to –14–8–31Order NowSEL-8021-01, SEL-8022-01
    8105-02OC-3SMDual-FiberLC5013100 to –5–8–34Order NowSEL-8021-01, SEL-8022-01
    8105-03OC-3SMDual-FiberLC8015500 to –5–8–34Order NowSEL-8021-01, SEL-8022-01
    8105-04OC-3SMDual-FiberLC12015505 to 0–8–34Order NowSEL-8021-01, SEL-8022-01
    8105-05OC-3SMDual-FiberLC16015505 to 2–10–35Order NowSEL-8021-01, SEL-8022-01
    8105-07OC-3SMDual-FiberLC24015508 to 5–10–45Order NowSEL-8021-01, SEL-8022-01
    8106-01OC-3MMDual-FiberLC21310–12 to –19–8–30Order NowSEL-8021-01, SEL-8022-01
    8107-02OC-3SMSingle-FiberLC201310 TX, 1550 RX–8 to –14–8–33Order NowSEL-8021-01, SEL-8022-01
    8107-12OC-3SMSingle-FiberLC201550 TX, 1310 RX–8 to –14–8–33Order NowSEL-8021-01, SEL-8022-01

    Note: All OC-3 SFPs also function as Fast Ethernet SFPs in the SEL ICON (SEL-8036-01 and SEL-8036-02).