html{display:none} SEL-TMU TiDL Merging Unit - Specifications | Schweitzer Engineering Laboratories

    Specifications

    General
    AC Current Inputs (as many as 8)1 A/5 A
    AC Voltage Inputs (as many as 4)300 Vrms continuous, 600 Vrms for 10 seconds
    Binary Inputs (universal; 16 total)Sampling rate: 10 kHz
    Rated voltage range: 24–250 Vdc
    Operational voltage range: 0–300 Vdc
    Binary Outputs (7 total)Update rate: ≤2 ms
    Rated voltage range: 24–250 Vdc
    Operational voltage range: 0–300 Vdc

    Operating Time—Standard Form A and Form C Binary Outputs
    Pickup: ≤6 ms; dropout: ≤6 ms

    Operating Time—High-Speed, High-Current Interrupting Binary Outputs
    Pickup: ≤10 μs; dropout: ≤6 ms
    Communications ProtocolSEL T-Protocol
    Power Supply48–250 Vdc/100–240 Vrms
    Operating Temperature Range–40° to +85°C (–40° to +185°F)